Multi-Axis Sensors
Multi-Axis Sensors are designed to measure a multiple of forces and moments simultaneously with a single load cell sensor. These sensors provide multiple bridges that precisely measure the applied force from one direction with little or no cross-talk from the force or moment. Our 3-axis, 6-axis, and axial torsion load cells provide the ultimate in force and torque measurement. We can measure forces simultaneously in three mutually perpendicular axes, with the 6-axis load cells also measuring torque around those axes.