1000 Fatigue-Rated Universal LowProfile® Load Cell and 9325 Portable Sensor Display Data AQ Pack

Portable Load Cell and Data Acquisition System

The 9325 Portable Display Data AQ Pack is designed for use with Interface force and torque sensors, offering a convenient way to view test results from your load cell. It provides capabilities to set up, log, graph, and display data from your application, supporting all Interface load cells and torque transducers.

  • 1000 Fatigue-Rated Universal LowProfile® Load Cell:
    • Capacities from 250 lbf to 50K lbf (1.11 kN to 222 kN)
    • Proprietary Interface temperature compensated strain gages
    • Performance to 0.03%
    • Eccentric load compensated
    • Low deflection
    • 0.0008%/°F (.0015%/°C) temp. effect on output
    • Barometric compensation
    • Shunt calibration
    • E74 NIST Traceable Tension and Compression Calibration (Optional)
  • 9325 Portable Sensor Display:
    • USB port providing configuration, calibration, save & restore, live logging
    • Superior Linearity Performance Specifications
    • Measurement Rate up to 2400 Samples per Second
    • High Internal Resolution (up to 500,000 counts)
    • IP64 Environmentally Protected Enclosure
    • Battery Powered (Long Battery Life)
    • 128 x 64 Graphical Display with Backlight
    • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
    • Logging and Graphing to PC (Software is Included)
    • Supports TEDS Template 33, 40 and 41
    • Live Calibration and Multi-point Calibration
    • Standard Audio Alarm
    • CE Environmental Approved
  • X15 Pipo:
    • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
    • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
    • Windows 10, Memory: 8GB + 180GB SSD
    • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
    • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
    • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI
1000 9325 DAQ

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

1000 4

1000 Fatigue-Rated Universal LowProfile® Load Cell

Eccentric Load Compensated High Safe Overload

250 lbf to 50K lbf
1.25 kN to 225 kN

Model 1000 series is a fatigue-rated low profile load cell with 300% safe overload, extremely low moment sensitivity of 0.1%/in and a higher fatigue life. If you need to measure 1 pound (4.45N) or 1 million pounds (4500kN) of force, Interface load cells can do it. With many variants and configurations our fatigue-rated load cells provide up to 100 million fully rendered cycles. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1010, 1020, and 1032 are available.

Features & Benefits

  • Capacities from 250 lbf to 50K lbf (1.11 kN to 222 kN)
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • E74 NIST Traceable Tension and Compression Calibration (Optional)
9325

9325 Portable Sensor Display

Portable, Digital, Hand Held, Battery and USB Powered, TEDS Ready

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values. TEDS devices using templates 33, 40, and 41 can be connected and will update the viewed calibration. The last twenty TEDS devices connected will be remembered and recognized when connected again reverting to the last user experience settings for that device. TEDS can be disabled and the internal calibration ranges become available again. There are also up to six display modes available. These determine what is visible on the LCD display and what actions are available from the set of three soft keys.
Full configuration is available with a PC based toolkit. Some simple configuration such as two point calibration is available from the handheld using the menu system.

Features & Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
X15 Pipo

X15 Pipo

Mini Windows Based PC

The Pipo X15 is a unique, multifunctional mini PC/tablet hybrid that blends portability with industrial-grade functionality. Its combination of touchscreen display, mounting capability, and rich connectivity makes it suitable for a wide range of environments from storefronts and kiosks to home media setups.

Features & Benefits

  • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
  • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
  • Windows 10, Memory: 8GB + 180GB SSD
  • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
  • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
  • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI
9325 ToolKit Standard Screen

9325 ToolKit

Setup and Scaling, Logging, and Graphing Software

The Interface 9325 Toolkit is a free Windows software application used to configure, calibrate, and manage Interface’s 9325 Portable Sensor Display. Connecting via USB, it allows users to set up device parameters, create and store up to six calibration ranges (using gain/offset, multi-point, or polynomial methods), log and export live data, and customize display modes. It also supports TEDS sensors for automatic calibration, offers security features to lock settings, and provides OEM options for branding and tailored user experiences.

Features & Benefits

  • Freeware configuration/calibration tool for 9325 handheld devices
  • USB communication with 9325 module
  • View/modify parameters, calibration, logging, configuration saving/restoring, security locking
  • Gain/offset, multi-point, polynomial; up to 6 ranges
  • Up to 6 customizable modes for different use scenarios
  • Reads TEDS calibration templates (33, 40, 41); allows overrides, remembers last sensors
  • Menus, displays, calibrations, branding can be tailored and locked
  • Windows 10 & 11 (32-bit compatible)
  • Freeware with distribution restrictions
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.