Interface’s wide range of load pins are designed for the measurement of tensile and compressive forces across a wide variety of applications, including crane/lifting, industrial, marine, offshore, and civil engineering. Machined from high tensile stainless steel, our load pins are suitable for use in exposed situations including prolonged immersion in seawater. Interface’s tension load links are designed for lifting and weighing applications in harsh environments and manufactured from high tensile aluminum and stainless steel. Interface’s load shackles are manufactured from high tensile carbon steel and the basic shackle uses the renowned Crosby G2130, G2140, and G2150 series (depending on the load rating).