Weighing

Interface supplies highly accurate and reliable force sensor technologies that are commonly used in weighing applications across all industries. We understand weighing sensors must be highly accurate. We commit to satisfying customer’s needs with the best quality, accurate, and reliable load cells for their weighing and scales applications.


Weighing Overview

Interface supplies highly accurate and reliable sensor technologies that are commonly used in weighing applications across all industries. Throughout the product life cycle, sensors play a vital role in weighing applications, spanning from research and development to distribution. Our weight measurement solutions are used in manufacturing, consumer products, infrastructure designs and equipment, agriculture machines, and healthcare devices.

Precision Weighing Solutions

Some of the earliest force sensors were designed for the purpose of weighing objects. As industries evolve, sensors must maintain their durability, quality, and accuracy for large and miniaturized applications.

Interface supplies highly accurate and reliable load cells and sensor technologies for weighing and scale solutions. We understand weighing sensors must be dependable, and we always provide measurement products that satisfy our customer’s needs.

Interface’s precision sensors and instrumentation are preferred for weighing systems. To outline our breadth of this product line including complete systems, we recently introduced a new Weighing Solutions Overview.

Interface Weighing Solution Products:

With advancements in technology, weighing scales in the force measurement industry have evolved significantly. Digital scales with advanced features such as data logging, connectivity options, and programmable functions have become commonplace. From bench scales to platform scales, there is a diverse way for our load cells to be implemented and available to measure diverse types of weighing applications.

Interface’s weighing load cells can be applied to applications such as material testing, force monitoring, and weighing systems. Interface’s weighing systems offer enhanced data capabilities, allowing for easier analysis, documentation, and integration with other systems.

Weighing and Scales Applications:

  • Truck scales
  • Weighbridge management system
  • Platform scales
  • Laboratory balances
  • Package weighing
  • Aircraft and spacecraft weighing
  • Cargo weighing
  • Fuel management
  • Harvest weighing
  • Livestock weighing
  • Equipment weighing
  • Chemical weighing
  • Quality control
  • Retail weighing

Weighing Solutions from the IQ Blog

10 Faqs For Weighing

Top 10 FAQs for Weighing and Load Cell Integration

Interface answers top FAQs for load cell integration and precision weighing architectures, including mechanical, electrical and structural engineering tips. Load cells used in weighing applications is common. Learn about weighing systems and accuracy, signal integrity, set-up considerations, instrumentation, and cabled versus wireless sensors for weighing applications.

Load Cells Weighing

How Are Load Cells Used for Weighing?

Load cells support modern weighing systems. These transducers convert mechanical force (weight) into electrical signals that can be processed and displayed as weight measurements. Strain gage load cells are the most common type of load cell used for weighing applications. […]

Trustworthy Scales

High Accuracy Load Cell Solutions for Trustworthy Scales

Interface supplies precision load cells for advanced scale applications. Accuracy is the primary advantage of using Interface load cells over traditional mechanical scales. The strain gage technology used in these sensors ensures a precise measurement of weight, making them a reliable choice for precision scale applications. Engineers use load cell-based weighing systems to advance the precision and quality of scale measurement. Interface load cells are integrated into scale equipment for continuous weight monitoring and play crucial roles in automation, batching, check weighing, process control, and sample testing.

Weighbridge

Load Cells Maximize Weighbridge Performance

Interface load cells are incredibly precise and deliver highly accurate weight readings, even with constant weighbridge use. This minimizes errors in measurements, ensuring reliable data for every weighbridge operation. We offer platform scale load cells, weighcheck load cells and wireless solutions. We also have digital indicators for weight measurements to use at weighbridge sites.

WEIGHING SOLUTIONS 1

Interface Weighing Solutions and Complete Systems

Interface supplies highly accurate and reliable load cells and sensor technologies for weighing and scale solutions, including complete weighing systems. Weighing and scales must be dependable and always provide correct data. That is why Interface’s precision sensors and instrumentation are preferred for weighing systems. To outline our breadth of our product line including complete systems, see Interface’s Weighing Solutions Overview. 

MANUFACTURING 2

Interface Manufacturing and Production Solutions

Interface offers manufacturing and production standard off-the-shelf, engineered to order and complete OEM solutions including load cells, instrumentation and weighing devices. Our products provide the quality and durability necessary within industrial environments. In addition, we can customize the majority of our products to fit unique and evolving needs as sensor technologies like robotics and advanced manufacturing devices are integrated into production lines.