Here at Interface we manufacture more than 60 different types of load cells. We have capacities ranging from 0.02 lbf (0.45 gf) to 2,000K lbf (8,896 kN). Our facility produces them in a variety of shapes and sizes. The LowProfile® Load Cell Series are Interface’s most popular load cells. It is designed for general-purpose applications requiring a load cell compensated for eccentric loads. Additionally, our canister, rod end, downhole, column, coil tubing, load buttons, S-type, beam load cells, and load washers all use our proprietary strain gages. This helps us produce the most accurate and reliable data possible. With the wide variety of load cells we have in stock, most customers are able to use an off-the-shelf load cell for their application. However, our engineers can also work with you to design a custom load cell to fit your exact needs. Contact us so that we can help you find a solution that fits your needs.
Use the NEW Interface Load Cell Selection Guide to assist you in choosing the load cell best suited for your application.