Interface produces over 50 different types of rotary (dynamic) and reaction (static) torque transducers. Rotary (dynamic) torque transducers with slip rings send an analog, unamplified strain gage bridge output signal in mV/V, which is transmitted via high-quality, low-wear slip rings. Rotary torque transducers with contactless transmission are supplied as active sensors with integrated measuring amplifiers, as output signals, analog ±5V by default, ±10V optionally, or digital RS485 or USB are available. The contactless transmission, the measurement data is transmitted maintenance-free and without signal distortion between the rotor and stator. Reaction torque transducers are typically used for reaction measurements in most varying applications. They are wear-free and are designed in such a way that the limit shear force and the limit thrust load, indicated in our technical data, only have a minimum strain on the sensor element and thus do not affect the measurement result.