Interface Mini™ load cells are designed for light touch, light weight, and compact applications. Our miniature load cells provide exceedingly accurate measurements similar to our LowProfile load cells that have our proprietary strain gages. All our miniature beam load cells, load buttons, load washers, rod end load cells, S-type load cells, and platform scale load cells can all be ordered in range of different sizes. Capacities are available as low as 0.11 lbf (0.5 N) and as high as 1,124K lbf (5,000kN). A variety of our miniature load cells are designed for off-the-shelf and OEM applications. Our engineers can also work with you to design custom load cells to fit your exact specifications and requirements.
Use the NEW Interface Mini™ Selection Guide to assist you in choosing the mini load cell best suited for your application.