Sensor Interconnect Cable Assemblies Guide

Wire harness information for connecting transducers with receptacles to Interface Indicators and other Instrumentation.

Brochure CablesConnectors

Interconnect Cable Assembly

Sensor Interconnect Cable Assemblies 01

For connecting transducers with receptacles to instrumentation

Cable Specification For Above Assemblies

Note: “CT” prefix on cable assembly order numbers is for the most common polarity which is tension upscale. For compression upscale substitute “CC”.
“-10” suffix on cable assembly part number is the most common cable length of 10 ft. Other lengths may be ordered by substituting the desired length in feet.

Example: For a 20 ft cable to connect to a model 1221HL-50K transducer and have the convention of the green pigtail as + signal for a compression load, order CC-101-20.

*Call factory for more information.

Instrument Connection Selection Guide

Sensor Interconnect Cable Assemblies 02

Instruments not listed use screw terminal connections.

Learn about Cable Length Effects and Temperature Effects on cables.


 Download or Print Sensor Interconnect Cable Assemblies