Calibration Services

Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.

Calibration Services

100,000+ Calibrations Performed Annually

Why Choose Interface for Calibration Services?

Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer. We perform more than 100,000 calibrations annually on devices shipped to Interface for calibration, as part of the post-repair process, or on devices newly manufactured by Interface.

Calibration Experts

  • ISO 17025 Accredited
  • 50+ Years of Calibration Experience
  • Calibration of All Manufacturers Load Cells
  • 100,000+ Calibrations Performed Annually
  • Custom Calibrations to Meet Your Needs
  • IPerform Service Software for RMA, Tracking and Permanent Archive of Test Data
  • NMI Certified Gold and Platinum Standard Reference Load Cells
  • Interface Gold Standard Calibration Software Used for Data Collection & Analysis
  • Full-Service Machine Shop for any Mechanical Requirements

Force

  • NIST/NMI Traceable Calibration
  • 2 gf – 1 Million lbf Calibration Capability
  • (12) Hydraulic & (5) Deadweight Test Stands to Support Your Calibration Requirements

Torque

  • 0.022 – 100K in-lbf Capacities
  • NIST Traceable to 2.2K in-lbf
  • NMI Traceable 2.2K – 100K in-lbf

Customer Service

  • Highly Trained & Dedicated Professionals
  • Quick and Timely Response
  • Expedited 5 Business Day Service Available
  • A2LA Accredited Lab Certificate Interface

We offer the broadest capability and highest quality of calibration services available

We can service equipment from just about any manufacturer for the devices listed.

  • Load Cells
  • Load Pins
  • Load Buttons
  • Load Washers
  • Rotary Torque Transducers
  • Reaction Torque Transducers
  • Crane Scales and Dynamometers
  • Rod End Load Cells
  • Tension Links

Calibration Services

Calibration is important based on many different factors, including continued performance, safety, and compliance with ISO or industry specific standards. Interface’s standard recommended calibration interval is 12 months. The frequency of calibrations should be determined by the customer based on the following factors that may affect measurement accuracy:

  1. Measurement quality and allowable tolerance range
  2. Level of stress to which the equipment is subjected
  3. Stability of past calibrations
  4. Required measuring accuracy
  5. Quality assurance requirements

Once these factors are established and the stability of past calibrations are reviewed, the customer may then establish the calibration frequency:

  1. Per ASTM E74 Standard
  2. Normal Use – Calibration every 12 months.
  3. Severe Use – Calibration on a quarterly to monthly basis.
  4. Special Service – As recommended after consultation with an Interface Technical Service team member.
9320 BATTERY POWERED PORTABLE LOAD CELL INDICATOR

Calibration Services offered for Tension, Compression, System Calibrations, and ASTM E74.

Force

Services Offered Standard ANSI Z-540.1
MIL-STD-4562A
ASTM E74
Tension & Compression ✔ ✔ ✔
Dual Bridge ✔ ✔ ✔
System Calibrations ✔ ✔ ✔
Extra/Custom Points Available ✔ ✔ ✔
Interface NMI Traceable Cal Cert ✔ ✔ ✔
A2LA / ISO 17025 Accredited ✔ ✔
Lower Load Limits ✔
Calibration Coefficients ✔
Calibration Curve Fit Graph ✔

Calibration Service Tiers to Meet Your Precise Needs

Customers choose Interface, the leader in force measurement solutions, for all their calibration and repair services. Our dedicated resources average more than 100,000 services every year for tension, compression, system calibrations, and ASTM E74. We ensure our customer’s load cells are always performing at premium accuracy levels.

Tiers for Calibration Services

Our Calibration Service Tiers of Standard, Gold, and Custom are designed for your exact requirements. With every service, you can expect exceptional service, accuracy and certification of our work – guaranteed!

Every Interface Calibration Service includes:

  • Accredited and ISO 17025 Certified Calibration
  • Easy Online RMA (Return Merchandise Authorization) Creation with Interface’s IPerform Service software
  • Detailed Performance Evaluation
  • IPerform Service Data Archive
  • Real-Time Tracking Online through IPerform Service for All Requests
  • Interface Guarantee and Warranty
Cal Service Tier

Custom Cases

Interface also offers protective cases with custom cut foam to securely hold your sensor and ensure it’s safe transport. Interface uses high quality protective cases that are lightweight but also waterproof, crushproof, and dustproof. Each sensor has custom foam inserts that are precisely engineered protective solutions designed to safeguard the sensor during storage, handling, and transportation. Each custom cut foam insert as tailored to the unique shape, size, and weight of the sensor to ensuring a secure fit that prevents movement and minimizes the risk of damage.

For more infomation about our protective cases and custom cut foam please contact us  for more information or a quote.

Custom Cases

Industry Standard Links

For additional standards and technical information regarding Calibration and load cells, please visit.

 
Logos Industry Standard Ansi
Logos Industry Standard Astm
Logos Industry Standard Ecia
Logos Industry Standard Ieee
Logos Industry Standard Nist
Logos Industry Standard Sem