ILMP Standard Stainless Steel Load Pin and 9325 Portable Sensor Display

Portable Load Pin System

The ILMP Standard Stainless Steel Load Pin replaces a load‑bearing pin and houses strain gauges to measure applied force, while the 9325 Portable Sensor Display reads that data via bridge sensor output and delivers real‑time, calibrated force readings, logging, and display functions.

  • ILMP Standard Stainless Steel Load Pin:
    • Capacities range from 1.1K lbf (0.5 MT) to 3,307K lbf (1500 MT)
    • Keeper plate supplied
    • Environmentally Sealed to IP67
    • Stainless Steel Construction
  • 9325 Portable Sensor Display:
    • USB port providing configuration, calibration, save & restore, live logging
    • Superior Linearity Performance Specifications
    • Measurement Rate up to 2400 Samples per Second
    • High Internal Resolution (up to 500,000 counts)
    • IP64 Environmentally Protected Enclosure
    • Battery Powered (Long Battery Life)
    • 128 x 64 Graphical Display with Backlight
    • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
    • Logging and Graphing to PC (Software is Included)
    • Supports TEDS Template 33, 40 and 41
    • Live Calibration and Multi-point Calibration
    • Standard Audio Alarm
    • CE Environmental Approved
ILMP 9325

Applications:

  • Crane Overload Protection
  • Winch Force Monitoring
  • Cable and Wire Dynamometers
  • Hoist Overload Protection
  • Mooring Tension Measurement

System Components

ILMP 1

ILMP Standard Stainless Steel Load Pin

Stainless Steel Load Pin

1.1K to 3,307K lbf
0.5MT to 1,500 MT

The Interface range of load measurement pins are designed for general use. They are a simple and versatile type of load pin that are used in a large variety of applications such as cranes, winches, hoists, load shackles, and bearing blocks. They are easily installed into machines by replacing any existing load bearing pin to provide accurate, real time monitoring of load forces. Machined from high tensile stainless steel and normally supplied complete with a keeper plate, our load pins are built to exacting standards and are proof loaded to 150% of normal rated load. Our standard load pin range covers ratings between 1.1K lbf (0.5MT) and 3,307K lbf (1500 MT). The ILMP load pin series can be supplied on it’s own or combined with our extensive range of instrumentation to provide a complete load monitoring system.

Features & Benefits

  • Capacities range from 1.1K lbf (0.5 MT) to 3,307K lbf (1500 MT)
  • Keeper plate supplied
  • Environmentally Sealed to IP67
  • Stainless Steel Construction

Options

  • Can be supplied with integral connector
  • Submersible versions available
  • Versions available to meet Offshore and Marine specifications
  • Versions available with integral signal conditioning providing 0-10V, 0-5V, 4-20mA, RS485 outputs
  • Hazardous Area certified – Explosion Proof (Ex d) and Intrinsically Safe (Ex i)
  • Integral signal conditioning
  • Special electrical connectors
  • TEDS option
9325

9325 Portable Sensor Display

Portable, Digital, Hand Held, Battery and USB Powered, TEDS Ready

The 9325 allows simple display of strain bridge based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values. TEDS devices using templates 33, 40, and 41 can be connected and will update the viewed calibration. The last twenty TEDS devices connected will be remembered and recognized when connected again reverting to the last user experience settings for that device. TEDS can be disabled and the internal calibration ranges become available again. There are also up to six display modes available. These determine what is visible on the LCD display and what actions are available from the set of three soft keys.
Full configuration is available with a PC based toolkit. Some simple configuration such as two point calibration is available from the handheld using the menu system.

Features & Benefits

  • USB port providing configuration, calibration, save & restore, live logging
  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Multiple Display Modes (Peak/Valley, Delta, Live, Gross and Net)
  • Logging and Graphing to PC (Software is Included)
  • Supports TEDS Template 33, 40 and 41
  • Live Calibration and Multi-point Calibration
  • Standard Audio Alarm
  • CE Environmental Approved
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.