Features and Benefits
- Proprietary Interface temperature compensated strain gages
- Performance to 0.05%
- Small compact design
- Tension and compression
SMA Miniature S-Type Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model SMA is the miniature S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 15 to 200 lbf (60 to 900 N).
Model SMA is the miniature S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 15 to 200 lbf (60 to 900 N).
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| D | 28 AWG | 4 | SPIRAL | 10 FT (3 M) | ULTRA-FLEXIBLE, BLACK PVC JACKET |
| Dimensions | 0.56 × 1.38 × 1.38 in |
|---|
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| D | 28 AWG | 4 | SPIRAL | 10 FT (3 M) | ULTRA-FLEXIBLE, BLACK PVC JACKET |
| Dimensions | 0.56 × 1.38 × 1.38 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model SMA Mini S-Type Load Cell 50 lbf Capacity with 5-foot Integral Cable | SMA-50 | $525.00 |
| Model SMA Mini S-Type Load Cell 25 lbf Capacity with 5-foot Integral Cable | SMA-25 | $525.00 |
| Model SMA Mini S-Type Load Cell 15 lbf Capacity with 5-foot Integral Cable | SMA-15 | $500.00 |
| Model SMA Mini S-Type Load Cell 100 lbf Capacity with 5-foot Integral Cable | SMA-100 | $500.00 |
| Model SMA Mini S-Type Load Cell 150 lbf Capacity with 5-foot Integral Cable | SMA-150 | $500.00 |
| Model SMA Mini S-Type Load Cell 200 lbf Capacity with 5-foot Integral Cable | SMA-200 | $500.00 |
| Model SMA Mini S-Type Load Cell 60N Capacity with 5-foot Integral Cable | SMA-60N | $500.00 |
| Model SMA Mini S-Type Load Cell 500N Capacity with 5-foot Integral Cable | SMA-500N | $500.00 |
| Model SMA Mini S-Type Load Cell 600N lbf Capacity with 5-foot Integral Cable | SMA-600N | $465.00 |
| Model SMA Mini S-Type Load Cell 900N lbf Capacity with 5-foot Integral Cable | SMA-900N | $500.00 |
Please share your location to continue.
Check our help guide for more info.