SSB Sealed Beam Load Cell and 1280 Programmable Weight Indicator and Controller

Shear Beam-Type Programmable Weight Indicator and Controller System

The SSB Sealed Beam Load Cell precisely measures applied force via temperature‑compensated strain gages and environmental sealing, while the 1280 Programmable Weight Indicator and Controller receives this signal, processes weight data with its touchscreen interface and connectivity, and displays or logs calibrated results.

  • SSB Sealed Beam Load Cell:
    • Environmentally sealed version of MB mini beam
    • Proprietary Interface temperature compensated strain gages
    • 0.01% nonrepeatability
    • 150% compression overload protection
    • 0.0008%/°F temp. effect on output
    • Compact size
    • 10 ft integral cable included
  • 1280 Programmable Weight Indicator and Controller:
    • Graphical color display that adjusts for ambient light conditions
    • Highly customizable graphical user interface
    • Three different enclosure types: universal with tilt stand, panel mount and wall mount
    • Resistive color touchscreen that can be used with gloves
    • On-screen keyboard available during entry mode or use an external keyboard
    • Multi-language operation and text entry
    • Keypad for scale operations, numeric entry and navigation
    • More than 150 built-in functions for programming
    • Customize applications and data tables with software
    • Built-in web server for remote access, systems integration and data monitoring
    • Multi-range/interval weighing functions
    • Eight digital I/O for control and pulse count
    • 100 setpoints, 18 configurable setpoint types
    • 22 softkeys with 10 user-defined
    • Two RS-232 and RS-485 serial ports
    • USB, Ethernet TCP/IP, Wi-Fi Direct ® and Bluetooth® ports
    • Up to eight scales supporting five scale types:
      • Analog load cell scales
      • Total scales
      • Serial scales
      • Program scales
SSB 1280

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

Ssb 2

SSB Sealed Beam Load Cell

Shear Beam-Type

50 lbf to 10K lbf
222 N to 44.48 kN

Model SSB is a highly accurate beam-type load cell for general purpose applications. This product is available in capacities ranging from 50 to 10,000 lbf (222.4 N to 44.48 kN).

Features & Benefits

  • Environmentally sealed version of MB mini beam
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • 150% compression overload protection
  • 0.0008%/°F temp. effect on output
  • Compact size
  • 10 ft integral cable included
1280 Programmable Weight Indicator and Controller

1280 Programmable Weight Indicator and Controller

Programmable Weight Indicator and Controller

The Interface 1280 Series programmable digital weight indicator with color touchscreen, web server view and multiple protocol types delivers uncompromising speed for today’s operations and expansive options for tomorrow’s requirements.

Features & Benefits

  • Graphical color display that adjusts for ambient light conditions
  • Highly customizable graphical user interface
  • Three different enclosure types: universal with tilt stand, panel mount and wall mount
  • Resistive color touchscreen that can be used with gloves
  • On-screen keyboard available during entry mode or use an external keyboard
  • Multi-language operation and text entry
  • Keypad for scale operations, numeric entry and navigation
  • More than 150 built-in functions for programming
  • Customize applications and data tables with software
  • Built-in web server for remote access, systems integration and data monitoring
  • Multi-range/interval weighing functions
  • Eight digital I/O for control and pulse count
  • 100 setpoints, 18 configurable setpoint types
  • 22 softkeys with 10 user-defined
  • Two RS-232 and RS-485 serial ports
  • USB, Ethernet TCP/IP, Wi-Fi Direct ® and Bluetooth® ports
  • Up to eight scales supporting five scale types:
    • Analog load cell scales
    • Total scales
    • Serial scales
    • Program scales
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.