SSM or SSM2 Sealed S-Type Load Cell and ILM In-Line IO-Link Amplifier IO-Link Compatible System

Sealed S-Type IO-Link Compatible System

The SSM or SSM2 Sealed S-Type Load Cell provides precise tension and compression force measurements, while the ILM In-Line IO-Link Amplifier digitizes the signal for seamless IO-Link connectivity, enabling real-time monitoring, diagnostics, and simplified integration into smart factory systems—all in a compact, plug-and-play format.

  • SSM or SSM2 Sealed S-Type Load Cell:
    • Proprietary Interface temperature compensated strain gages
    • Environmentally sealed
    • 0.02% nonrepeatability
    • 0.0008%/°F (0.0015%/°C) temp. effect on output
    • 0.025% creep
    • Tension and compression
  • ILM In-Line IO-Link Amplifier:
    • Sensor health monitoring and diagnostics
    • Robust 24V differential digital signal
    • Uses industry-standard low-cost M12 cables
    • Less downtime & greater reliability
IO Link SSM

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

SSMF

SSM or SSM2 Sealed S-Type Load Cell

Sealed S-Type

50 lbf to 10K lbf
200 N to 50 kN

Model SSM is a moderately priced highly accurate sealed load cell for test machine and other general purpose applications. This product is available in capacities ranging from 50 to 10K lbf (200 N to 50 kN).

Features & Benefits

  • Proprietary Interface temperature compensated strain gages
  • Environmentally sealed
  • 0.02% nonrepeatability
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • 0.025% creep
  • Tension and compression
In Line IO Link Amplifier

ILM In-Line IO-Link Amplifier

In-Line Amplifier

With a view to the requirements of Industry 4.0 applications, the digital point-to-point connection of IO-Link offers a manufacturer-independent, fieldbus-independent communication technology. IO-Link allows intelligent connection of sensors and actuators to automation systems.
The comprehensive, standardized communication with each IO-Link capable sensor enables additional sensor data, transmission of measurement and switching signals without losses, and numerous independent diagnostic functions. Sensor-level IO-Link integration not only increases productivity and reduces machine costs, but also simplifies sensor replacement while preserving redundant parameter data. Machine and system availability can be significantly increased with IO-Link capable devices by reducing downtimes and accelerating the restart during maintenance or repair.

Features & Benefits

  • Sensor health monitoring and diagnostics
  • Robust 24V differential digital signal
  • Uses industry-standard low-cost M12 cables
  • Less downtime & greater reliability

Options

  • Board Level for OEM integration
  • Wired directly to sensor cable
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.