T25 USB High Speed Shaft Style Rotary Torque Transducer Data AQ Pack

High Speed Rotary Torque Data Acquisition System

The T25 high-speed rotary torque transducer accurately measures dynamic torque in demanding applications, transmitting precise values for real-time analysis. These measurements integrate with the T-USB-VS software, which enables setup, adjustment, live readout, graphical display, and secure storage of torque data. Running on the Pipo X15 mini PC tablet, users benefit from a Windows 10 platform with ample processing power, storage, and connectivity. Together, these components form a portable, efficient, and versatile torque measurement system for advanced monitoring and control.

  • T25 USB High Speed Shaft Style Rotary Torque Transducer:
    • Capacities from 0.1 Nm to 5K Nm (0.885 lbf-in to 44.3K lbf-in)
    • 0.1% combined error
    • Speed up to 30K RPM
    • Unique design eliminates RPM dependent bearing friction effects
    • Foot or Float mount
    • ±5VDC, ±10VDC or USB Output
    • 12-28 VDC supply
    • Contactless data transmission
    • 10 kHz sample rate
    • 16-bit resolution
  • T-USB-VS Software:
    • Sensor interfacing & activation via USB or RS-485 for torque sensors (including those with speed/angle measurement capability)
    • Visualization & analysis tools, such as:
      • Live display of measured values (e.g., torque, tare, min/max values)
      • Real-time graphing of data
      • Automatic scaling of axes for clarity
    • Data exporting capabilities:
      • Save measurements as CSV files, facilitating further analysis in spreadsheet software
      • Export graphical representations as BMP images
    • Calculation & calibration tools:
      • Compute mechanical power derived from simultaneous torque and speed/angle measurements
      • Calibration functions unique to each sensor
      • Resettable min/max memory
      • Tare function
      • Variable averaging settings
  • X15 Pipo:
    • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
    • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
    • Windows 10, Memory: 8GB + 180GB SSD
    • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
    • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
    • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI
T25 Pipo

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

T25 USB

T25 USB High Speed Shaft Style Rotary Torque Transducer

Shaft-Type Rotary Torque

0.885 lbf-in to 44.3K lbf-in
0.1 Nm to 5K Nm

Model T25 features a special bearing design which eliminates bearing influence on the measurement and allows very high rpm ratings. The square housing also facilities either floating or foot-mounted installation. Available with either ±5V, ±10V or USB output.

Features & Benefits

  • Capacities from 0.1 Nm to 5K Nm (0.885 lbf-in to 44.3K lbf-in)
  • 0.1% combined error
  • Speed up to 30K RPM
  • Unique design eliminates RPM dependent bearing friction effects
  • Foot or Float mount
  • ±5VDC, ±10VDC or USB Output
  • 12-28 VDC supply
  • Contactless data transmission
  • 10 kHz sample rate
  • 16-bit resolution
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
X15 Pipo

X15 Pipo

Mini Windows Based PC

The Pipo X15 is a unique, multifunctional mini PC/tablet hybrid that blends portability with industrial-grade functionality. Its combination of touchscreen display, mounting capability, and rich connectivity makes it suitable for a wide range of environments from storefronts and kiosks to home media setups.

Features & Benefits

  • Intel Core i3 processor Broadwell i3-5005U 2.00 GHz
  • 11.8 inch FHD IPS screen display with 1920 x 1280 pixels resolution
  • Windows 10, Memory: 8GB + 180GB SSD
  • Easy pairing with most Bluetooth-enabled devices (computer, mobile phone, keyboard, and others)
  • 2.4GHz WiFi + 100Mbps Ethernet, fast network access
  • Bluetooth, WIFI, Lan port RJ45, RS232, USB port 6, and HDMI
T USB VS Screen

T-USB-VS Software

Adjustment, Control, Read-Out, Display, and Storing of Measured Values Software

T-USB-VS is Interface’s configuration and evaluation software designed for use with their USB-or RS-485-equipped torque sensors. Compatible with the T12 Square Drive Rotary Torque Transducer, T15 Hex Drive Rotary Torque Transducer, and the T25 High Speed Rotary Torque Transducer.

Features & Benefits

  • Sensor interfacing & activation via USB or RS-485 for torque sensors (including those with speed/angle measurement capability)
  • Visualization & analysis tools, such as:
    • Live display of measured values (e.g., torque, tare, min/max values)
    • Real-time graphing of data
    • Automatic scaling of axes for clarity
  • Data exporting capabilities:
    • Save measurements as CSV files, facilitating further analysis in spreadsheet software
    • Export graphical representations as BMP images
  • Calculation & calibration tools:
    • Compute mechanical power derived from simultaneous torque and speed/angle measurements
    • Calibration functions unique to each sensor
    • Resettable min/max memory
    • Tare function
    • Variable averaging settings
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.