AxialTQ™ Wireless Rotary Torque Transducer System with In-Line Magnetic Encoder Kit and Single or Double Flex Couplings

Wireless Rotary Torque System with In-Line Encoder and Couplings

The Interface AxialTQ™ Torque Measurement System, developed with input from over 30 end-users, delivers precision torque data through a modular design featuring a rotor sensing element, eight torque capacities, and five DIN sizes. Paired with high-resolution In-Line Magnetic Encoder Kits and reliable Flex Couplings, it offers customizable, high-speed, and durable performance for any application.

  • AxialTQ™ Wireless Rotary Torque Transducer:
    • Crash-Proof Design for Maximum Reliability
    • Versatile Design for Application Flexibility
    • Flexible Configuration
    • Simultaneous Analog and Digital Outputs Enables Real-time Control and Data Collection
    • Interchangeable Stators and Output Modules to Minimize Parts Inventory
    • Wide Range of Standard Components to Match Any Application
  • In-Line Magnetic Encoder Kit:
    • High resolution: <0.125°
    • ±1 Increment Repeatability
    • Quadrature Differential Signal Output (A, A/, B, B/)
    • With Index Signal (I, I/)
    • Line Driver (RS422)
ATQ System 03 1

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

Axialtq

AxialTQ™ Wireless Rotary Torque Transducer

Wireless Rotary Torque

885 lbf-in to 88.5K lbf-in
100 Nm to 10K Nm

The Interface AxialTQ™ torque measurement system was developed in direct collaboration with over 30 end-users who shared their wish lists for operational priorities, user interface, design, features, real-world field issues and more. AxialTQ™ torque measurement system redefines the category in terms of function, accuracy and customizable compatibility. The rotor sensing element and electronics are the heart of the system which will be offered in 8 torque capacities in 5 DIN sizes. With the flexible capability of stator and output module mounting, the AxialTQ™ system offers an infinite number of configurations to meet any application need.

Euro Pat App 3 662 236

Features & Benefits

  • Crash-Proof Design for Maximum Reliability
  • Versatile Design for Application Flexibility
  • Flexible Configuration
  • Simultaneous Analog and Digital Outputs Enables Real-time Control and Data Collection
  • Interchangeable Stators and Output Modules to Minimize Parts Inventory
  • Wide Range of Standard Components to Match Any Application

Options

  • Balanced Rotor to G2.5
  • Speed Sensing 60 PPR
  • High Resolution Encoder
  • Integrated Couplings

In-Line Magnetic Encoder Kit Features and Benefits

  • High resolution: <0.125°
  • ±1 Increment Repeatability
  • Quadrature Differential Signal Output (A, A/, B, B/)
  • With Index Signal (I, I/)
  • Line Driver (RS422)
AxialTQ Encoder

In-Line Magnetic Encoder Kit

Speed Sensor

The AxialTQ™ In‑Line Magnetic Encoder Kit is a speed sensor that enhances the AxialTQ™ Wireless Rotary Torque Transducer by converting rotor motion into high‑resolution (< 0.125°), ±1‑increment repeatable quadrature signals (A, A/, B, B/) plus index signals (I, I/) via an RS‑422 lin [/av_textblock] [/av_two_third][av_two_third first min_height='' vertical_alignment='av-align-top' space='' row_boxshadow='' row_boxshadow_color='' row_boxshadow_width='10' custom_margin='' margin='0px' mobile_breaking='' border='' border_color='' radius='0px' padding='0px' column_boxshadow='' column_boxshadow_color='' column_boxshadow_width='10' background='bg_color' background_color='' background_gradient_color1='' background_gradient_color2='' background_gradient_direction='vertical' src='' background_position='top left' background_repeat='no-repeat' highlight='' highlight_size='' animation='' link='' linktarget='' link_hover='' title_attr='' alt_attr='' mobile_display='' id='' custom_class='' template_class='' aria_label='' element_template='' one_element_template='' show_locked_options_fakearg='' av_uid='av-1ac9wyx' sc_version='1.0'] [av_textblock size='' av-medium-font-size='' av-small-font-size='' av-mini-font-size='' font_color='' color='' id='' custom_class='' template_class='' element_template='' one_element_template='' av_uid='av-oiz621' sc_version='1.0' admin_preview_bg='']

Features & Benefits

  • High resolution: <0.125°
  • ±1 Increment Repeatability
  • Quadrature Differential Signal Output (A, A/, B, B/)
  • With Index Signal (I, I/)
  • Line Driver (RS422)

AxialTQ™ Single Flex Couplings

Single Flex Couplings

The AxialTQ™ Single Flex Couplings torque transducer couplings connects the AxialTQ™ Wireless Rotary Torque Transducer to specific applications, ensuring accurate torque transmission while compensating for misalignment. Designed for high-speed and dynamic applications, these precision couplings reduce vibration, protect components, and maintain measurement integrity.

Features & Benefits

  • High precision and reliability
  • Optimum running smoothness
  • High speeds
  • Robust and highly dynamic
  • Different designs for optimum set-up
ATQ Double Flex Couplings

AxialTQ™ Double Flex Couplings

Double Flex Couplings

The AxialTQ™ Double Flex Couplings torque transducer couplings connects the AxialTQ™ Wireless Rotary Torque Transducer to specific applications, ensuring accurate torque transmission while compensating for misalignment. Designed for high-speed and dynamic applications, these precision couplings reduce vibration, protect components, and maintain measurement integrity.

Features & Benefits

  • High precision and reliability
  • Optimum running smoothness
  • High speeds
  • Robust and highly dynamic
  • Different designs for optimum set-up
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
AxialTQ Assistant Software

AiaxlTQ Assistant Software

AxialTQ Assistant Software is provided for system management and simple data collection on Windows 7 and Windows 10. It allows users to connect a PC to the AxialTQ system, monitor rotor data, perform shunt calibration and zeroing, configure output modules, update firmware, collect digital torque data, and capture troubleshooting information.

Features & Benefits

  • Connect the PC to the AxialTQ system
  • Monitor the rotor data
  • Check the shunt calibration and set the Zero
  • Change the configuration of the Output Module analog or digital outputs
  • Change the firmware in the rotor, stator or OM
  • Collect digital torque data from the rotor
  • Capture system information and troubleshooting data
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.