Features and Benefits
- High precision and reliability
- Optimum running smoothness
- High speeds
- Robust and highly dynamic
- Different designs for optimum set-up
AxialTQ Double Flex Couplings
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
| Size | A | B | C | D | E | F | ||||
| DIN Size | 100 | 100 | 120 | 150 | 180 | 225 | ||||
| Torque | [Nm] | 100 | 250 | 500, 1K | 2K, 3K | 5K | 10K | |||
| Nominal torque | TKN | [Nm] | 190 | 300 | 1100 | 3500 | 5800 | 10,000 | ||
| Peak torque 1) | TKS | [Nm] | 285 | 450 | 1650 | 5250 | 8700 | 14,250 | ||
| Oscillation range acceleration DIN 50100 (peak - peak) | TKSB | [Nm] | 380 | 600 | 2200 | 7000 | 11,600 | 20,000 | ||
| Outer diameter | D | [mm] | 102 | 102 | 132 | 178 | 210 | 252 | ||
| Minimum hub bore | d min | [mm] | 25 H6 | 25 H6 | 45 H6 | 50 H6 | 60 H6 | 70 H6 | ||
| Maximum hub bore | d max | [mm] | 45 H6 | 45 H6 | 70 H6 | 85 H6 | 100 H6 | 120 H6 | ||
| Maximum speed 2) | n max | [rpm] | 18,000 | 18,000 | 15,000 | 12,000 | 10,000 | 8000 | ||
| Permitted misalignments | Perm. angular misalignment 3) | ∆Kw | [°] | 1.0 | 0.7 | 0.6 | 0.5 | 0.5 | 0.5 | |
| Perm. axial displacement 4) | ∆Ka | [mm] | 1.1 | 0.8 | 1.1 | 1.2 | 1.4 | 1.6 | ||
| Perm. radial misalignment 4) | DIN Flange 1 - Connection Plate | ∆KVP | [mm] | 0.30 | 0.20 | 0.25 | 0.25 | 0.35 | 0.40 | |
| DIN Flange 1 - Sleeve | ∆KHL | [mm] | 1.0 | 0.7 | 1.0 | 1.25 | 1.35 | 1.7 | ||
| Spring Rigidities | Torsion 4) | DIN Flange 1 - Connection Plate | CT VP | [103 Nm/rad] | 72.5 | 90 | 600 | 1740 | 5950 | 10,300 |
| DIN Flange 1 - Sleeve | CT HL | [103 Nm/rad] | 65 | 78.5 | 463 | 1176 | 3312 | 5006 | ||
| Angular spring rigidity 3) | Cw | [Nm/rad] | 229 | 285 | 1850 | 6980 | 11,250 | 18,580 | ||
| Axial spring rigidity 3) | Ca | [N/mm] | 235 | 525 | 1325 | 1400 | 1195 | 2640 | ||
| Mass moments of inertia | Shaft Type Coupling - External Clamping (with max. bore) | [10-3 kgm2] | 1.53 | 1.53 | 8.49 | 34.47 | 81.00 | 203.74 | ||
| DIN Flange 1 - Connection Plate | [10-3 kgm2] | 1.86 | 1.85 | 10.78 | 50.46 | 110.42 | 274.68 | |||
| DIN Flange 1 - Sleeve | [10-3 kgm2] | 2.19 | 2.18 | 14.04 | 68.70 | 150.99 | 369.21 | |||
| Weights | Shaft Type Coupling - External Clamping (with max. bore) | [kg] | 1.16 | 1.16 | 3.34 | 8.03 | 13.36 | 23.36 | ||
| DIN Flange 1 - Connection Plate | [kg] | 1.44 | 1.43 | 4.06 | 11.51 | 17.49 | 30.03 | |||
| DIN Flange 1 - Sleeve | [kg] | 1.77 | 1.76 | 5.31 | 15.77 | 24.50 | 42.99 | |||
Attachment measurement flange Active End
DIN Flange 1 – Connection Plate ** 1
DIN Flange 1 – Sleeve 2
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
| Size | A | B | C | D | E | F | ||||
| DIN Size | 100 | 100 | 120 | 150 | 180 | 225 | ||||
| Torque | [Nm] | 100 | 250 | 500, 1K | 2K, 3K | 5K | 10K | |||
| Nominal torque | TKN | [Nm] | 190 | 300 | 1100 | 3500 | 5800 | 10,000 | ||
| Peak torque 1) | TKS | [Nm] | 285 | 450 | 1650 | 5250 | 8700 | 14,250 | ||
| Oscillation range acceleration DIN 50100 (peak - peak) | TKSB | [Nm] | 380 | 600 | 2200 | 7000 | 11,600 | 20,000 | ||
| Outer diameter | D | [mm] | 102 | 102 | 132 | 178 | 210 | 252 | ||
| Minimum hub bore | d min | [mm] | 25 H6 | 25 H6 | 45 H6 | 50 H6 | 60 H6 | 70 H6 | ||
| Maximum hub bore | d max | [mm] | 45 H6 | 45 H6 | 70 H6 | 85 H6 | 100 H6 | 120 H6 | ||
| Maximum speed 2) | n max | [rpm] | 18,000 | 18,000 | 15,000 | 12,000 | 10,000 | 8000 | ||
| Permitted misalignments | Perm. angular misalignment 3) | ∆Kw | [°] | 1.0 | 0.7 | 0.6 | 0.5 | 0.5 | 0.5 | |
| Perm. axial displacement 4) | ∆Ka | [mm] | 1.1 | 0.8 | 1.1 | 1.2 | 1.4 | 1.6 | ||
| Perm. radial misalignment 4) | DIN Flange 1 - Connection Plate | ∆KVP | [mm] | 0.30 | 0.20 | 0.25 | 0.25 | 0.35 | 0.40 | |
| DIN Flange 1 - Sleeve | ∆KHL | [mm] | 1.0 | 0.7 | 1.0 | 1.25 | 1.35 | 1.7 | ||
| Spring Rigidities | Torsion 4) | DIN Flange 1 - Connection Plate | CT VP | [103 Nm/rad] | 72.5 | 90 | 600 | 1740 | 5950 | 10,300 |
| DIN Flange 1 - Sleeve | CT HL | [103 Nm/rad] | 65 | 78.5 | 463 | 1176 | 3312 | 5006 | ||
| Angular spring rigidity 3) | Cw | [Nm/rad] | 229 | 285 | 1850 | 6980 | 11,250 | 18,580 | ||
| Axial spring rigidity 3) | Ca | [N/mm] | 235 | 525 | 1325 | 1400 | 1195 | 2640 | ||
| Mass moments of inertia | Shaft Type Coupling - External Clamping (with max. bore) | [10-3 kgm2] | 1.53 | 1.53 | 8.49 | 34.47 | 81.00 | 203.74 | ||
| DIN Flange 1 - Connection Plate | [10-3 kgm2] | 1.86 | 1.85 | 10.78 | 50.46 | 110.42 | 274.68 | |||
| DIN Flange 1 - Sleeve | [10-3 kgm2] | 2.19 | 2.18 | 14.04 | 68.70 | 150.99 | 369.21 | |||
| Weights | Shaft Type Coupling - External Clamping (with max. bore) | [kg] | 1.16 | 1.16 | 3.34 | 8.03 | 13.36 | 23.36 | ||
| DIN Flange 1 - Connection Plate | [kg] | 1.44 | 1.43 | 4.06 | 11.51 | 17.49 | 30.03 | |||
| DIN Flange 1 - Sleeve | [kg] | 1.77 | 1.76 | 5.31 | 15.77 | 24.50 | 42.99 | |||
Attachment measurement flange Active End
DIN Flange 1 – Connection Plate ** 1
DIN Flange 1 – Sleeve 2
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|

4850 Battery Powered Bluetooth Weight IndicatorPlease share your location to continue.
Check our help guide for more info.