Force: 3.3K to 15K lbfTorque: 2K to 7.5K lbf-lbForce: 14.6 to 66.7 kNTorque: 226 to 847 Nm
Force: 6K to 180K lbfTorque: 5K to 300K lbf-inForce: 27 to 800 kNTorque: 560 to 33K Nm
Force: 11.24 to 449.62 lbfTorque: 44.25 to 442.54 lb-inForce: 50 N to 2 kNTorque: 5 Nm to 50 Nm
Force/Force/Torque: 4.5lbf/11.2lbf/8.8lbf-inForce/Force/Torque: 20N/50N/1Nm
Force/Torque: 22.5lbf/88.5lbf-in, 67.4lbf/265.5lbf-inForce/Torque: 100N/10Nm, 300N/30Nm
Force/Torque: 50lbf/177lbf-in, 135lbf/531lbf-inForce/Torque: 200N/20Nm, 600N/60Nm
Please share your location to continue.
Check our help guide for more info.