Features and Benefits
- Capacities 50 to 5K Nm (442 to 44K lbf-in)
- Shrink disk hub for smooth shafts
- Pedastal mount
High Speed Pedestal Mount Double Flex Shrink Disk Couplings
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
High Speed Pedestal Mount Double Flex Shrink Disk Couplings are engineered for fixed torque transducer installations that demand exceptional torsional rigidity, precision, and reliable performance at elevated rotational speeds. Featuring double-flex disc packs, these couplings accommodate angular, parallel, and axial shaft misalignment while minimizing reaction forces that could affect measurement accuracy. The shrink disk hub design provides a secure, backlash-free connection to smooth shafts without the need for keyways, ensuring excellent concentricity and high torque transmission. Their low-inertia, maintenance-free construction helps reduce vibration and supports smooth operation in demanding test stands, dynamometers, production equipment, and industrial automation systems. Designed for high-speed applications, these couplings deliver dependable power transmission while protecting sensitive torque transducers from unnecessary loading, resulting in accurate, repeatable measurements and long service life. These couplings are available for the following torque sensor:
Floating Mount Single Flex Couplings are designed for free-floating torque transducer assemblies, providing a torsionally stiff connection while minimizing unwanted loads on the sensor.
| Model | Capacity | Transducer Side | Customer Side | Coupling Model | Coupling Size | Sensor Shaft | Customer Shaft | |
| Nm | lbf-in | Hub Type | Hub Type | |||||
| T25 | 50 | 442.5 | shrink disk | shrink disk | 9690-A-M18-XXX | 60 | 18 | 12-35 |
| T25 | 50 | 442.5 | shrink disk | keyed | 9690P-A-M18-XXX | 60 | 18 | 12-35 |
| T25 | 100 | 885.0 | shrink disk | shrink disk | 9690-B-M18-XXX | 150 | 18 | 14-44 |
| T25 | 100 | 885.0 | shrink disk | keyed | 9690P-B-M18-XXX | 150 | 18 | 14-44 |
| T25 | 200 | 1,770.1 | shrink disk | shrink disk | 9690-C-M32-XXX | 200 | 32 | 16-47 |
| T25 | 200 | 1,770.1 | shrink disk | keyed | 9690P-C-M32-XXX | 200 | 32 | 16-47 |
| T25 | 500 | 4,425.4 | shrink disk | shrink disk | 9690-D-M32-XXX | 500 | 32 | 25-70 |
| T25 | 500 | 4,425.4 | shrink disk | keyed | 9690P-D-M32-XXX | 500 | 32 | 25-70 |
| T25 | 1K | 8,850.7 | shrink disk | shrink disk | 9690-E-M42-XXX | 1400 | 42 | 42-80 |
| T25 | 1K | 8,850.7 | shrink disk | keyed | 9690P-E-M42-XXX | 1400 | 42 | 42-80 |
| T25 | 2K | 17,701.5 | shrink disk | shrink disk | 9690-F-M70-XXX | 3000 | 70 | 55-85 |
| T25 | 2K | 17,701.5 | shrink disk | keyed | 9690P-F-M70-XXX | 3000 | 70 | 55-85 |
| T25 | 5K | 44,253.7 | shrink disk | shrink disk | 9690-G-M70-XXX | 5000 | 70 | 60-90 |
| T25 | 5K | 44,253.7 | shrink disk | keyed | 9690P-G-M70-XXX | 5000 | 70 | 60-90 |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Model | Sensor Capacity | Customer Side Allowable Bore | Customer Side Hub | Transducer Side Hub | (2) | (3) | (4) | (5) | DIN 912 Hex Socket Screw | ||||||||
| (1) | Hub Type | Hub Type | mm | in | mm | in | mm | in | mm | in | (6) | ||||||
| Nm | lbf-in | mm | in | mm | Nm | ibf-in | |||||||||||
| 9690-A-M18-XXX | 50 | 442.5 | Ø 12-35 | Ø 0.47-1.38 | shrink disk | shrink disk | 79 | 3.1 | Ø66 | Ø2.5 | 10 | 0.39 | 29 | 1.14 | M8 | 40 | 1.5 |
| 9690P-A-M18-XXX | 50 | 442.5 | Ø 12-35 | Ø 0.47-1.38 | shrink disk | keyed | 79 | 3.1 | Ø66 | Ø2.5 | 10 | 0.39 | 29 | 1.14 | M8 | 40 | 1.5 |
| 9690-B-M18-XXX | 100 | 885.0 | Ø 14-44 | Ø 0.55-1.73 | shrink disk | shrink disk | 91 | 3.5 | Ø82 | Ø3.2 | 11 | 0.43 | 33.5 | 1.31 | M10 | 84 | 3.3 |
| 9690P-B-M18-XXX | 100 | 885.0 | Ø 14-44 | Ø 0.55-1.73 | shrink disk | keyed | 91 | 3.5 | Ø82 | Ø3.2 | 11 | 0.43 | 33.5 | 1.31 | M10 | 84 | 3.3 |
| 9690-C-M32-XXX | 200 | 1,770.1 | Ø 16-47 | Ø 0.63-1.85 | shrink disk | shrink disk | 101 | 3.9 | Ø90 | Ø3.5 | 13 | 0.51 | 38 | 1.49 | M12 | 125 | 4.9 |
| 9690P-C-M32-XXX | 200 | 1,770.1 | Ø 16-47 | Ø 0.63-1.85 | shrink disk | keyed | 101 | 3.9 | Ø90 | Ø3.5 | 13 | 0.51 | 38 | 1.49 | M12 | 125 | 4.9 |
| 9690-D-M32-XXX | 500 | 4,425.4 | Ø 25-70 | Ø 0.98-2.75 | shrink disk | shrink disk | 112 | 4.4 | Ø122 | Ø4.8 | 15 | 0.59 | 42 | 1.65 | M12 | 145 | 5.7 |
| 9690P-D-M32-XXX | 500 | 4,425.4 | Ø 25-70 | Ø 0.98-2.75 | shrink disk | keyed | 112 | 4.4 | Ø122 | Ø4.8 | 15 | 0.59 | 42 | 1.65 | M12 | 145 | 5.7 |
| 9690-E-M42-XXX | 1K | 8,850.7 | Ø 42-80 | Ø 1.65-3.15 | shrink disk | shrink disk | 168 | 6.6 | Ø157 | Ø6.1 | 22.5 | 0.88 | 55 | 2.16 | 2 x M20 | 470 | 18.5 |
| 9690P-E-M42-XXX | 1K | 8,850.7 | Ø 42-80 | Ø 1.65-3.15 | shrink disk | keyed | 168 | 6.6 | Ø157 | Ø6.1 | 22.5 | 0.88 | 55 | 2.16 | 2 x M20 | 470 | 18.5 |
| 9690-F-M70-XXX | 2K | 17,701.5 | Ø 55-85 | Ø 2.16-3.35 | shrink disk | shrink disk | 206 | 8.1 | Ø157 | Ø6.1 | - | - | 60 | 2.36 | 6 x M12 | 85 | 3.3 |
| 9690P-F-M70-XXX | 2K | 17,701.5 | Ø 55-85 | Ø 2.16-3.35 | shrink disk | keyed | 206 | 8.1 | Ø157 | Ø6.1 | - | - | 60 | 2.36 | 6 x M12 | 85 | 3.3 |
| 9690-G-M70-XXX | 5K | 44,253.7 | Ø 60-90 | Ø 2.36-3.54 | shrink disk | shrink disk | 206 | 8.1 | Ø208 | Ø8.1 | - | - | 65 | 2.55 | 6 x M16 | 210 | 8.26 |
| 9690P-G-M70-XXX | 5K | 44,253.7 | Ø 60-90 | Ø 2.36-3.54 | shrink disk | keyed | 206 | 8.1 | Ø208 | Ø8.1 | - | - | 65 | 2.55 | 6 x M16 | 210 | 8.26 |
*Note: For keyed, add P after model number DIN 912 Example Part Numbers: 9690-A-M18-M10 with 8mm and 10mm bores 9690P-A-M18-M10 with 8mm bore and 10mm keyed bore. If keyed, customer side hub types will be a “keyed” collar hub type.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Model | Capacity | Transducer Side | Customer Side | Coupling Model | Coupling Size | Sensor Shaft | Customer Shaft | |
| Nm | lbf-in | Hub Type | Hub Type | |||||
| T25 | 50 | 442.5 | shrink disk | shrink disk | 9690-A-M18-XXX | 60 | 18 | 12-35 |
| T25 | 50 | 442.5 | shrink disk | keyed | 9690P-A-M18-XXX | 60 | 18 | 12-35 |
| T25 | 100 | 885.0 | shrink disk | shrink disk | 9690-B-M18-XXX | 150 | 18 | 14-44 |
| T25 | 100 | 885.0 | shrink disk | keyed | 9690P-B-M18-XXX | 150 | 18 | 14-44 |
| T25 | 200 | 1,770.1 | shrink disk | shrink disk | 9690-C-M32-XXX | 200 | 32 | 16-47 |
| T25 | 200 | 1,770.1 | shrink disk | keyed | 9690P-C-M32-XXX | 200 | 32 | 16-47 |
| T25 | 500 | 4,425.4 | shrink disk | shrink disk | 9690-D-M32-XXX | 500 | 32 | 25-70 |
| T25 | 500 | 4,425.4 | shrink disk | keyed | 9690P-D-M32-XXX | 500 | 32 | 25-70 |
| T25 | 1K | 8,850.7 | shrink disk | shrink disk | 9690-E-M42-XXX | 1400 | 42 | 42-80 |
| T25 | 1K | 8,850.7 | shrink disk | keyed | 9690P-E-M42-XXX | 1400 | 42 | 42-80 |
| T25 | 2K | 17,701.5 | shrink disk | shrink disk | 9690-F-M70-XXX | 3000 | 70 | 55-85 |
| T25 | 2K | 17,701.5 | shrink disk | keyed | 9690P-F-M70-XXX | 3000 | 70 | 55-85 |
| T25 | 5K | 44,253.7 | shrink disk | shrink disk | 9690-G-M70-XXX | 5000 | 70 | 60-90 |
| T25 | 5K | 44,253.7 | shrink disk | keyed | 9690P-G-M70-XXX | 5000 | 70 | 60-90 |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Model | Sensor Capacity | Customer Side Allowable Bore | Customer Side Hub | Transducer Side Hub | (2) | (3) | (4) | (5) | DIN 912 Hex Socket Screw | ||||||||
| (1) | Hub Type | Hub Type | mm | in | mm | in | mm | in | mm | in | (6) | ||||||
| Nm | lbf-in | mm | in | mm | Nm | ibf-in | |||||||||||
| 9690-A-M18-XXX | 50 | 442.5 | Ø 12-35 | Ø 0.47-1.38 | shrink disk | shrink disk | 79 | 3.1 | Ø66 | Ø2.5 | 10 | 0.39 | 29 | 1.14 | M8 | 40 | 1.5 |
| 9690P-A-M18-XXX | 50 | 442.5 | Ø 12-35 | Ø 0.47-1.38 | shrink disk | keyed | 79 | 3.1 | Ø66 | Ø2.5 | 10 | 0.39 | 29 | 1.14 | M8 | 40 | 1.5 |
| 9690-B-M18-XXX | 100 | 885.0 | Ø 14-44 | Ø 0.55-1.73 | shrink disk | shrink disk | 91 | 3.5 | Ø82 | Ø3.2 | 11 | 0.43 | 33.5 | 1.31 | M10 | 84 | 3.3 |
| 9690P-B-M18-XXX | 100 | 885.0 | Ø 14-44 | Ø 0.55-1.73 | shrink disk | keyed | 91 | 3.5 | Ø82 | Ø3.2 | 11 | 0.43 | 33.5 | 1.31 | M10 | 84 | 3.3 |
| 9690-C-M32-XXX | 200 | 1,770.1 | Ø 16-47 | Ø 0.63-1.85 | shrink disk | shrink disk | 101 | 3.9 | Ø90 | Ø3.5 | 13 | 0.51 | 38 | 1.49 | M12 | 125 | 4.9 |
| 9690P-C-M32-XXX | 200 | 1,770.1 | Ø 16-47 | Ø 0.63-1.85 | shrink disk | keyed | 101 | 3.9 | Ø90 | Ø3.5 | 13 | 0.51 | 38 | 1.49 | M12 | 125 | 4.9 |
| 9690-D-M32-XXX | 500 | 4,425.4 | Ø 25-70 | Ø 0.98-2.75 | shrink disk | shrink disk | 112 | 4.4 | Ø122 | Ø4.8 | 15 | 0.59 | 42 | 1.65 | M12 | 145 | 5.7 |
| 9690P-D-M32-XXX | 500 | 4,425.4 | Ø 25-70 | Ø 0.98-2.75 | shrink disk | keyed | 112 | 4.4 | Ø122 | Ø4.8 | 15 | 0.59 | 42 | 1.65 | M12 | 145 | 5.7 |
| 9690-E-M42-XXX | 1K | 8,850.7 | Ø 42-80 | Ø 1.65-3.15 | shrink disk | shrink disk | 168 | 6.6 | Ø157 | Ø6.1 | 22.5 | 0.88 | 55 | 2.16 | 2 x M20 | 470 | 18.5 |
| 9690P-E-M42-XXX | 1K | 8,850.7 | Ø 42-80 | Ø 1.65-3.15 | shrink disk | keyed | 168 | 6.6 | Ø157 | Ø6.1 | 22.5 | 0.88 | 55 | 2.16 | 2 x M20 | 470 | 18.5 |
| 9690-F-M70-XXX | 2K | 17,701.5 | Ø 55-85 | Ø 2.16-3.35 | shrink disk | shrink disk | 206 | 8.1 | Ø157 | Ø6.1 | - | - | 60 | 2.36 | 6 x M12 | 85 | 3.3 |
| 9690P-F-M70-XXX | 2K | 17,701.5 | Ø 55-85 | Ø 2.16-3.35 | shrink disk | keyed | 206 | 8.1 | Ø157 | Ø6.1 | - | - | 60 | 2.36 | 6 x M12 | 85 | 3.3 |
| 9690-G-M70-XXX | 5K | 44,253.7 | Ø 60-90 | Ø 2.36-3.54 | shrink disk | shrink disk | 206 | 8.1 | Ø208 | Ø8.1 | - | - | 65 | 2.55 | 6 x M16 | 210 | 8.26 |
| 9690P-G-M70-XXX | 5K | 44,253.7 | Ø 60-90 | Ø 2.36-3.54 | shrink disk | keyed | 206 | 8.1 | Ø208 | Ø8.1 | - | - | 65 | 2.55 | 6 x M16 | 210 | 8.26 |
*Note: For keyed, add P after model number DIN 912 Example Part Numbers: 9690-A-M18-M10 with 8mm and 10mm bores 9690P-A-M18-M10 with 8mm bore and 10mm keyed bore. If keyed, customer side hub types will be a “keyed” collar hub type.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Short Description | Sku | Price |
|---|---|---|
| Model 9690-A-M18-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M18 Hub | 9690-A-M18-XXX | $1,040.00 |
| Model 9690-B-M18-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M18 Hub | 9690-B-M18-XXX | $1,155.00 |
| Model 9690-C-M32-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M32 Hub | 9690-C-M32-XXX | $1,300.00 |
| Model 9690-D-M32-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M32 Hub | 9690-D-M32-XXX | $1,690.00 |
| Model 9690-E-M42-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M42 Hub | 9690-E-M42-XXX | $2,180.00 |
| Model 9690-F-M70-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M70 Hub | 9690-F-M70-XXX | $3,905.00 |
| Model 9690-G-M70-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M70 Hub | 9690-G-M70-XXX | $5,440.00 |
| Model 9690P-A-M18-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M18 Hub | 9690P-A-M18-XXX | $1,125.00 |
| Model 9690P-B-M18-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M18 Hub | 9690P-B-M18-XXX | $1,215.00 |
| Model 9690P-C-M32-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M32 Hub | 9690P-C-M32-XXX | $1,395.00 |
| Model 9690P-D-M32-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M32 Hub | 9690P-D-M32-XXX | $1,750.00 |
| Model 9690P-E-M42-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M42 Hub | 9690P-E-M42-XXX | $2,220.00 |
| Model 9690P-F-M70-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M70 Hub | 9690P-F-M70-XXX | $4,080.00 |
| Model 9690P-G-M70-XXX High Speed Pedestal Mount Double Flex Shrink Disk Couplings M70 Hub | 9690P-G-M70-XXX | $5,650.00 |

BX6-HD44 6-Channel Strain Gage AmplifierPlease share your location to continue.
Check our help guide for more info.