Features and Benefits
- Most accurate load cell simulator
- Special low thermal EMF construction
- Each unit individually calibrated, aged and recalibrated
- Strong, rugged design
- Instrument substitution testing
CX Series Precision mV/V Transfer Standard
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model CX Series Precision mV/V Transfer Standard is the most accurate load cell simulator in the market. Since this product is NIST Traceable, it can be used to calibrate and check instruments in an accredited lab.
Model CX Series Precision mV/V Transfer Standard is the most accurate load cell simulator in the market. Since this product is NIST Traceable, it can be used to calibrate and check instruments in an accredited lab.
| Specification | CX-0404 Multi-Step Model | CX-0610 Multi-Step Model | CX-0440 Single-Step Model | CX-0330 Single-Step Model | CX-0220 Single-Step Model |
| Output at Zero Setting – µV | < 0.5 | < 0.5 | < 1.0 | < 1.0 | < 1.0 |
| Output Settings – mV/V | 0, ±0.04, ±0.08, ±0.2, ±0.4, ±0.8, ±1.2,±1.6, ±2.0, ±2.4, ±3.2, ±4.0, ±4.4 | -6, -5, -4, -3, -2, -1, 0, +1, +2, +3, +4, +5, +6 | -4, 0, +4 | -3, 0, +3 | -2, 0, +2 |
| Output Accuracy at any Non-Zero Setting, Normalized to Actual Zero Setting Output: | |||||
| Relative to Nominal Value – % | 0.01 to 0.05 of setting | 0.01 of setting | 0.01 of setting | 0.01 of setting | 0.01 of setting |
| Relative to Value Provided in Unit-Specific Calibration Chart – % | 0.0015 of setting for one year | 0.0015 of setting for one year | 0.0025 of setting for one year | 0.0025 of setting for one year | 0.0025 of setting for one year |
| Temperature Coefficient of Normalized Output – ppm/°C | < 5 of setting | < 5 of setting | < 5 of setting | < 5 of setting | < 5 of setting |
| Input and Output Resistance: | |||||
| At Zero Setting – ohms % | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 |
| At Output Setting (Value Decreases With Increasing Setting, Either Polarity) – ohms | 347.5 | 347.5 | 348.5 | 348.5 | 348.5 |
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| 8 WIRE (C2) | 8 WIRE (C2 WITH TEDS OPTION) | |
| A | + EXCITATION | + EXCITATION |
| B | + SIGNAL | + SIGNAL |
| C | - SIGNAL | - SIGNAL |
| D | - EXCITATION | - EXCITATION |
| E | - SENSE | - SENSE |
| F | + SENSE | + SENSE |
| G | - RCAL | TEDS DATA |
| H | + RCAL | TEDS GROUND |
| ALL READ UPSCALE IN TENSION | ||
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
| Specification | CX-0404 Multi-Step Model | CX-0610 Multi-Step Model | CX-0440 Single-Step Model | CX-0330 Single-Step Model | CX-0220 Single-Step Model |
| Output at Zero Setting – µV | < 0.5 | < 0.5 | < 1.0 | < 1.0 | < 1.0 |
| Output Settings – mV/V | 0, ±0.04, ±0.08, ±0.2, ±0.4, ±0.8, ±1.2,±1.6, ±2.0, ±2.4, ±3.2, ±4.0, ±4.4 | -6, -5, -4, -3, -2, -1, 0, +1, +2, +3, +4, +5, +6 | -4, 0, +4 | -3, 0, +3 | -2, 0, +2 |
| Output Accuracy at any Non-Zero Setting, Normalized to Actual Zero Setting Output: | |||||
| Relative to Nominal Value – % | 0.01 to 0.05 of setting | 0.01 of setting | 0.01 of setting | 0.01 of setting | 0.01 of setting |
| Relative to Value Provided in Unit-Specific Calibration Chart – % | 0.0015 of setting for one year | 0.0015 of setting for one year | 0.0025 of setting for one year | 0.0025 of setting for one year | 0.0025 of setting for one year |
| Temperature Coefficient of Normalized Output – ppm/°C | < 5 of setting | < 5 of setting | < 5 of setting | < 5 of setting | < 5 of setting |
| Input and Output Resistance: | |||||
| At Zero Setting – ohms % | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 | 350 ±0.005 |
| At Output Setting (Value Decreases With Increasing Setting, Either Polarity) – ohms | 347.5 | 347.5 | 348.5 | 348.5 | 348.5 |
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| 8 WIRE (C2) | 8 WIRE (C2 WITH TEDS OPTION) | |
| A | + EXCITATION | + EXCITATION |
| B | + SIGNAL | + SIGNAL |
| C | - SIGNAL | - SIGNAL |
| D | - EXCITATION | - EXCITATION |
| E | - SENSE | - SENSE |
| F | + SENSE | + SENSE |
| G | - RCAL | TEDS DATA |
| H | + RCAL | TEDS GROUND |
| ALL READ UPSCALE IN TENSION | ||
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model CX Simulator Transfer Standard, Single Step, +/-2mV/V | CX-0220 | $2,685.00 |
| Model CX Simulator Transfer Standard, Single Step, +/-3mV/V | CX-0330 | $2,680.00 |
| Model CX Simulator Transfer Standard, 13-Step, +/-4.4mV/V | CX-0404 | $4,970.00 |
| Model CX Simulator Transfer Standard, Single Step, +/-4mV/V | CX-0440 | $2,685.00 |
| Model CX Simulator Transfer Standard, 13-Step, +/-6mV/V | CX-0610 | $4,970.00 |

DIG-USB USB Output ModulePlease share your location to continue.
Check our help guide for more info.