Hazardous Environments ITL Stainless Steel Tension Link Load Cell
Tension Link-Type
11K lbf to 220.4K lbf
5 mt to 100 mt
The Hazardous Environments ITL Stainless Steel Tension Link is a of load links have been designed for lifting and weighing in rugged or harsh environments, being manufactured entirely from Stainless Steel. The ITL tension link is simple to install and are matched to standard shackle sizes. They are normally supplied with a MIL specification plug and socket; the whole package is environmentally sealed to IP66. The ITL tension link series can be modified to meet a particular application requirement.
The Hazardous Environments ITL Stainless Steel Tension Link is a of load links have been designed for lifting and weighing in rugged or harsh environments, being manufactured entirely from Stainless Steel.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.