Features and Benefits
- Capacities from 25 to 50K lbf (111 N to 222.4 kN)
- Temperature Compensated
- Integral Load Button
- Small Diameter
- Environmentally Sealed
- Stainless Steel
LBM Compression Load Button Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model LBM Compression Load Button is constructed from stainless steel and has a small size. This product is available capacities range from 25 lbf up to 50K lbf (111 N to 222.4 kN).
Model LBM Compression Load Button is constructed from stainless steel and has a small size. This product is available capacities range from 50 lbf up to 50K lbf (0.22 to 222.4kN).
| Capacity | |||
| U.S. | lbf | 25 | 50 to 50K |
| Metric | kN | 0.11 | 0.22 to 222.4 |
| Accuracy – (max error) | |||
| Nonlinearity – %FS | ±0.5 | ||
| Hysteresis – %FS | ±0.3 | ||
| Nonrepeatability – %RO | ±0.10 | ||
| Temperature | |||
| Compensated Range | °F | ±2.0 | |
| °C | +21 to +77 | ||
| Operating Range | °F | -65 to +200 | |
| °C | -54 to +93 | ||
| Effect on Zero – %RO / deg | °F | ±0.005 | |
| Effect on Output – % / deg | °F | ±0.005 | |
| Zero Balance – %FS | ±2.0 | ||
| Electrical | |||
| Rated Output – mV/V (nominal) | 1.0 | 2.0 | |
| Bridge Resistance – Ohm (nominal) | 350 | ||
| Excitation Voltage – VDC MAX | ±10.0 | ||
| Mechanical | |||
| Calibration | Comp. | ||
| Deflection | 0.001-0.003 | ||
| Safe Overload – %CAP | 150 | ||
| Material | Stainless steel | ||
| See Drawing | Capacity | |||||||||
| U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | |
| 25, 50, 100 | 0.11, 0.22, 0.44 | 250, 500, 1K, 2K | 1.11, 2.22, 4.44, 8.89 | 5K, 7.5K, 10K | 22.2, 33.3, 44.4 | 20K | 88.9 | 50K | 222.4 | |
| in | mm | in | mm | in | mm | in | mm | in | mm | |
| (1) | Ø1.00 | Ø25.4 | Ø1.25 | Ø31.8 | Ø1.50 | Ø38.1 | Ø2.00 | Ø50.8 | Ø3.00 | Ø76.2 |
| (2) | Ø0.21 | Ø5.3 | Ø0.32 | Ø8.1 | Ø0.43 | Ø10.9 | Ø0.60 | Ø15.2 | Ø0.78 | Ø19.8 |
| (3) | 0.05 | 1.3 | 0.07 | 1.8 | 0.08 | 1.9 | 0.12 | 3.0 | 0.18 | 4.6 |
| (4) | 0.63 | 15.9 | 0.39 | 9.9 | 0.63 | 15.9 | 1.00 | 25.4 | 1.50 | 38.1 |
| (5) | 3X #4-40 UNC-2B ↧0.21 EQ SP | 3X #4-40 UNC-2B ↧5.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC ↧0.26 EQ SP | 3X #6-32 UNC ↧6.6 EQ SP |
| (6) | Ø0.75 | Ø19.1 | Ø1.00 | Ø25.4 | Ø1.25 | Ø31.8 | Ø1.625 | Ø41.28 | Ø2.375 | Ø60.33 |
| (7) | SR1.38 | SR35.1 | SR1.50 | SR38.1 | SR | SR | SR | SR | SR | SR |
| (8) | Strain Relief Spring | |||||||||
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | - SIGNAL |
| WHITE | + SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| COMPRESSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
| Dimensions | 1.25 × 0.39 in |
|---|
| Capacity | |||
| U.S. | lbf | 25 | 50 to 50K |
| Metric | kN | 0.11 | 0.22 to 222.4 |
| Accuracy – (max error) | |||
| Nonlinearity – %FS | ±0.5 | ||
| Hysteresis – %FS | ±0.3 | ||
| Nonrepeatability – %RO | ±0.10 | ||
| Temperature | |||
| Compensated Range | °F | ±2.0 | |
| °C | +21 to +77 | ||
| Operating Range | °F | -65 to +200 | |
| °C | -54 to +93 | ||
| Effect on Zero – %RO / deg | °F | ±0.005 | |
| Effect on Output – % / deg | °F | ±0.005 | |
| Zero Balance – %FS | ±2.0 | ||
| Electrical | |||
| Rated Output – mV/V (nominal) | 1.0 | 2.0 | |
| Bridge Resistance – Ohm (nominal) | 350 | ||
| Excitation Voltage – VDC MAX | ±10.0 | ||
| Mechanical | |||
| Calibration | Comp. | ||
| Deflection | 0.001-0.003 | ||
| Safe Overload – %CAP | 150 | ||
| Material | Stainless steel | ||
| See Drawing | Capacity | |||||||||
| U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | U.S. (lbf) | Metric (kN) | |
| 25, 50, 100 | 0.11, 0.22, 0.44 | 250, 500, 1K, 2K | 1.11, 2.22, 4.44, 8.89 | 5K, 7.5K, 10K | 22.2, 33.3, 44.4 | 20K | 88.9 | 50K | 222.4 | |
| in | mm | in | mm | in | mm | in | mm | in | mm | |
| (1) | Ø1.00 | Ø25.4 | Ø1.25 | Ø31.8 | Ø1.50 | Ø38.1 | Ø2.00 | Ø50.8 | Ø3.00 | Ø76.2 |
| (2) | Ø0.21 | Ø5.3 | Ø0.32 | Ø8.1 | Ø0.43 | Ø10.9 | Ø0.60 | Ø15.2 | Ø0.78 | Ø19.8 |
| (3) | 0.05 | 1.3 | 0.07 | 1.8 | 0.08 | 1.9 | 0.12 | 3.0 | 0.18 | 4.6 |
| (4) | 0.63 | 15.9 | 0.39 | 9.9 | 0.63 | 15.9 | 1.00 | 25.4 | 1.50 | 38.1 |
| (5) | 3X #4-40 UNC-2B ↧0.21 EQ SP | 3X #4-40 UNC-2B ↧5.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC-2B ↧0.25 EQ SP | 3X #6-32 UNC-2B ↧6.3 EQ SP | 3X #6-32 UNC ↧0.26 EQ SP | 3X #6-32 UNC ↧6.6 EQ SP |
| (6) | Ø0.75 | Ø19.1 | Ø1.00 | Ø25.4 | Ø1.25 | Ø31.8 | Ø1.625 | Ø41.28 | Ø2.375 | Ø60.33 |
| (7) | SR1.38 | SR35.1 | SR1.50 | SR38.1 | SR | SR | SR | SR | SR | SR |
| (8) | Strain Relief Spring | |||||||||
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | - SIGNAL |
| WHITE | + SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| COMPRESSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
| Dimensions | 1.25 × 0.39 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model LBM Compression Load Button 500 lbf Capacity with 5-foot Integral Cable | LBM-500 | $720.00 |
| Model LBM Compression Load Button 1K Capacity with 5-foot Integral Cable | LBM-1K | $720.00 |
| Model LBM Compression Load Button 2K Capacity with 5-foot Integral Cable | LBM-2K | $720.00 |
| Model LBM Compression Load Button 5K Capacity with 5-foot Integral Cable | LBM-5K | $800.00 |
| Model LBM Compression Load Button 10K Capacity with 5-foot Integral Cable | LBM-10K | $800.00 |
| Model LBM Compression Load Button 20K Capacity with 5-foot Integral Cable | LBM-20K | $800.00 |
| Model LBM Compression Load Button 50K Capacity with 5-foot Integral Cable | LBM-50K | $1,045.00 |
| Model LBM Compression Load Button 100 lbf Capacity with 5-foot Integral Cable | LBM-100 | $800.00 |

SSB Sealed Beam Load CellPlease share your location to continue.
Check our help guide for more info.