Features and Benefits
- Proprietary Interface temperature compensated strain gages
- Performance to 0.03%
- Low height – 0.99 in (25.1 mm)
- Eccentric load compensated
- ±0.0008% /˚F – max temperature effect on output
- Low deflection
MB Miniature Beam Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).
Model MB is a miniature beam load cell is used in test machines and for a variety of low capacity applications. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| COMPRESSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| C | 28 AWG | 4 | BRAID | 5 FT (1.5 M) | TOUGH, CLEAR PVC JACKET |
| Dimensions | 2.38 × 0.50 × 1.01 in |
|---|
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| COMPRESSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| C | 28 AWG | 4 | BRAID | 5 FT (1.5 M) | TOUGH, CLEAR PVC JACKET |
| Dimensions | 2.38 × 0.50 × 1.01 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model MB Mini Beam Load Cell 5 lbf Capacity with 5-foot Integral Cable | MB-5 | $450.00 |
| Model MB Mini Beam Load Cell 10 lbf Capacity with 5-foot Integral Cable | MB-10 | $450.00 |
| Model MB Mini Beam Load Cell 5 lbf Capacity with 5-foot Integral Cable | MB-25 | $400.00 |
| Model MB Mini Beam Load Cell 50 lbf Capacity with 5-foot Integral Cable | MB-50 | $375.00 |
| Model MB Mini Beam Load Cell 75 lbf Capacity with 5-foot Integral Cable | MB-75 | $375.00 |
| Model MB Mini Beam Load Cell 150 lbf Capacity with 5-foot Integral Cable | MB-150 | $375.00 |
| Model MB Mini Beam Load Cell 100 lbf Capacity with 5-foot Integral Cable | MB-100 | $375.00 |
| Model MB Mini Beam Load Cell 250 lbf Capacity with 5-foot Integral Cable | MB-250 | $390.00 |

MBI Overload Protected Miniature Beam Load CellPlease share your location to continue.
Check our help guide for more info.