Features and Benefits
- The WMC is Interface’s smallest T&C load cell.
- Proprietary Interface temperature compensated strain gages
- Tension and compression
- Small Size
- Environmentally sealed
WMC Sealed High Capacity Stainless Steel Miniature Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Interface Model WMC Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction along with proprietary Interface temperature compensated strain gages. This product is available in capacities ranging from 1K lbf to 10K lbf (5 kN to 45 kN). Contains Proprietary Interface temperature compensated strain gages.
Interface Model WMC Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction along with proprietary Interface temperature compensated strain gages.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | - SIGNAL |
| WHITE | + SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
| Dimensions | 1 × 1.75 in |
|---|
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | - SIGNAL |
| WHITE | + SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| G | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | TEFLON JACKET |
| Dimensions | 1 × 1.75 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model WMC Sealed Stainless Steel Load Cell 4500N Capacity with 5-foot Integral Cable | WMC-4500N | $1,165.00 |
| Model WMC Sealed Stainless Steel Load Cell 9KN Capacity with 5-foot Integral Cable | WMC-9KN | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 13KN Capacity with 5-foot Integral Cable | WMC-13KN | $1,300.00 |
| Model WMC Sealed Stainless Steel Load Cell 22KN Capacity with 5-foot Integral Cable | WMC-22KN | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 33KN Capacity with 5-foot Integral Cable | WMC-33KN | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 45KN Capacity with 5-foot Integral Cable | WMC-45KN | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 2000 lbf Capacity with 5-foot Integral Cable | WMC-2000 | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 3000 lbf Capacity with 5-foot Integral Cable | WMC-3000 | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 5000 lbf Capacity with 5-foot Integral Cable | WMC-5000 | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 10K Capacity with 5-foot Integral Cable | WMC-10K | $1,285.00 |
| Model WMC Sealed Stainless Steel Load Cell 1000 lbf Capacity with 5-foot Integral Cable | WMC-1000 | $1,165.00 |

T2 Ultra Precision Shaft Style Rotary Torque TransducerPlease share your location to continue.
Check our help guide for more info.