Features and Benefits
- High accuracy
- Maintenance free
- Pressure compensated up to 20,000 PSI
- Temperature compensated up to 350°F
- Superior to hydraulically compensated wet load cells which have a short life expectancy and high operating costs
IPCD Pressure Compensated Downhole Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The new Interface Pressure Compensated Downhole Cell Model (IPCD) offers a solution to many of the challenges related to high performance downhole force measurement. Interface has been building custom downhole load cells in the oil and gas industry for several decades. Each one has been customized to the customers preferences. Interface is leveraging the experience, engineering design, and production skills to provide a standard model solution. It is also simple to modify the adapters for the IPCD Load Cell which the customer can use to integrate with their hardware.
The new Interface Pressure Compensated Downhole Cell Model (IPCD) offers a solution to many of the challenges related to high performance downhole force measurement.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CONNECTOR PINOUT | |
| FUNCTION | COLOR |
| + EXCITATION | RED |
| + SIGNAL | WHITE |
| - SIGNAL | BLACK |
| - EXCITATION | GREEN |
| RTD 1000 OHM | BLUE |
| BROWN | |
| TENSION UPSCALE | |
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CONNECTOR PINOUT | |
| FUNCTION | COLOR |
| + EXCITATION | RED |
| + SIGNAL | WHITE |
| - SIGNAL | BLACK |
| - EXCITATION | GREEN |
| RTD 1000 OHM | BLUE |
| BROWN | |
| TENSION UPSCALE | |

9840TQ mV/V Input Torque Transducer IndicatorPlease share your location to continue.
Check our help guide for more info.