Features and Benefits
- Ranges from 3.25 to 9.5 MT (7.17K to 20.9K lbf)
- Environmentally sealed to IP67
- Simple installation and operation
- Shackle and load pin fully certified
Discussing WTSTL and WTSSHK
WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle range of telemetry load shackles are manufactured using the Crosby™ G2130 shackle. Suitable for use in a wide range of lower capacity industrial weighing applications, these load shackles are accurate, reliable and simple to install. They are particularly popular in theatrical applications for measuring the loads on rigging, hoists and stage lifts.
The IP67 rated telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry electronics contained within are powered by two AA batteries. The unit also features an internal antenna for maximum protection from damage.
The WTSSHK-B-JR can also be supplied with a handheld battery powered display which can toggle between MT or lbs, or alternatively, for multi-shackle applications. A single display can address up to 12 shackles for individual monitoring, or for summation/weighing applications.
Interface can also supply more complex telemetry systems. For further information on what we can offer, please contact our technical department with details of your application requirements.
WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle range of telemetry load shackles are manufactured using the Crosby™ G2130 shackle. Suitable for use in a wide range of lower capacity industrial weighing applications, these load shackles are accurate, reliable and simple to install. They are particularly popular in theatrical applications for measuring the loads on rigging, hoists and stage lifts.
The IP67 rated telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry electronics contained within are powered by two AA batteries. The unit also features an internal antenna for maximum protection from damage.
The WTSSHK-B-JR can also be supplied with a handheld battery powered display which can toggle between MT or lbs, or alternatively, for multi-shackle applications. A single display can address up to 12 shackles for individual monitoring, or for summation/weighing applications.
Interface can also supply more complex telemetry systems. For further information on what we can offer, please contact our technical department with details of your application requirements.
Discussing WTSTL and WTSSHK
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Dimensions | 2.30 × 2.94 × 4.20 in |
|---|
Discussing WTSTL and WTSSHK
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Dimensions | 2.30 × 2.94 × 4.20 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model CB-ISHKB-3.25MT Centralizing Bobbin for the WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle 3.25 Metric Ton Capacity | CB-ISHKB-3.25MT | $65.00 |
| Model CB-ISHKB-4.75MT Centralizing Bobbin for the WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle 4.75 Metric Ton Capacity | CB-ISHKB-4.75MT | $65.00 |
| Model CB-ISHKB-6.5MT Centralizing Bobbin for the WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle 6.5 Metric Ton Capacity | CB-ISHKB-6.5MT | $70.00 |
| Model CB-ISHKB-9.5MT Centralizing Bobbin for the WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle 9.5 Metric Ton Capacity | CB-ISHKB-9.5MT | $75.00 |
| Model WTSSHK-B-JR Wireless Crosby Bow Load Shackle 3.25 MT Capacity | WTSSHKBJR3.25MT | $1,650.00 |
| Model WTSSHK-B-JR Wireless Crosby Bow Load Shackle 4.75 MT Capacity | WTSSHKBJR4.75MT | $1,605.00 |
| Model WTSSHK-B-JR Wireless Crosby Bow Load Shackle 6.5 MT Capacity | WTSSHKBJR6.5MT | $2,165.00 |
| Model WTSSHK-B-JR Wireless Crosby Bow Load Shackle 9.5 MT Capacity | WTSSHKBJR-9.5MT | $2,635.00 |

WTSTL Wireless Tension Load LinkPlease share your location to continue.
Check our help guide for more info.