Interface suggests using the AT103 2-Axis Axial Torsion Load Cell to measure both torque and force within this single sensor. It can be installed inside of the yoke, and can measure the rotation of the yoke, and the forward and backwards movements. Data can be measured and paired with the SI-USB4 4-Channel USB Interface Module, and displayed with the customer’s laptop.