WTSSHK-B Wireless Crosby™ Bow Load Shackle and WTS-HK-S Next-Generation Wireless Handheld

Wireless Load Shackle System

The WTSSHK-B Wireless Crosby™ Bow Load Shackle transmits real‑time force data wirelessly to the WTS-HK-S Next-Generation Wireless Handheld, enabling seamless monitoring from multiple sensors on a compact, portable interface.

  • WTSSHK-B Wireless Crosby™ Bow Load Shackle:
    • Ranges from 12 to 120 MT (26.5K and 265K lbf)
    • Environmentally sealed to IP67
    • Simple installation and operation
    • Shackle and load pin fully certified
  • WTS-HK-S Next-Generation Wireless Handheld:
    • Displays data from up to 12 WTS wireless transmitters
    • Real-time monitoring of load, pressure, torque, strain and more
    • Rugged, IP67-rated handheld with tactile grip design
    • Wireless range up to 800 m (2,600 ft) line of sight
    • Roaming mode: automatically detects nearby transmitters
    • Configurable inputs with overload alerts and calibrated units
    • Easy setup via on-screen menu or free WTS Toolkit
    • Customizable interface with password protection for advanced users
    • Firmware upgradeable for future features and maths functions
    • Powered by 2 x AA batteries or permanent supply for fixed use
    • Fully compatible and backwards compatible with all WTS systems
WTSSHK B WTS HK S Hl

Applications:

  • Under-hook Hoist/Crane Weighing
  • Cable Tension Monitoring
  • Towing/Mooring Tension
  • Crane Safe Load Monitoring
  • Bollard Testing

System Components

WTSSHK B 2

WTSSHK-B Wireless Crosby™ Bow Load Shackle

Wireless Load Shackle

26.5K and 265K lbf
12 to 120 MT

WTSSHK-B Wireless Crosby™ Bow Load Shackle of telemetry load shackles are manufactured using the Crosby™ G2130 (12 to 15 MT / 26.5K and 33.1K lbf) and G2140 (40 to 120 MT / 88.2K to 265K lbf) shackles. Suitable for use in a wide range of industrial and marine weighing applications, these load shackles are robust, reliable and easy to install.
The unique telemetry housing is manufactured from tough high performance polyamide resin making it strong yet light, resulting in a better balanced load shackle when compared to others available on the market. Two clips enable you to open the housing to access and change the two AAA batteries, while the internal electronics underneath remain completely sealed. This includes the antenna to ensure maximum protection from damage. The built in radio telemetry electronics operates on the 2.4GHz license free frequency.
The WTSSHK-B can be supplied as standard with a handheld battery powered display which can toggle between MT or lbs, or alternatively, for multi-shackle applications. A single display can address up to 12 shackles for individual monitoring, or for summation/ weighing applications.
Interface can also supply more complex telemetry systems. For further information on what we can offer, please contact our technical department with details of your application requirements.

Features & Benefits

  • Ranges from 12 to 120 MT (26.5K and 265K lbf)
  • Environmentally sealed to IP67
  • Simple installation and operation
  • Shackle and load pin fully certified

Options

  • Special ratings and sizes (see WTSSHK-B data sheet)
  • Hazardous Area certified – Intrinsically Safe (Ex i)
  • Various wireless accessories available. See WTS range of wireless products.
WTS HK S

WTS-HK-S Next-Generation Wireless Handheld

Portable, Digital, Hand Held, Battery Powered, Display

The WTS-HK-S is a next-generation wireless handheld that combines the most popular features of the WTS-BS-1, WTS-BS-1-HS, and WTS-BS-1-HA into a single, versatile device. A single unit can be configured as needed, reducing inventory requirements and engineering setup time. Out of the box, it operates in roaming mode, automatically detecting and displaying data from up to twelve nearby WTS transmitters at ranges up to 800 m (2,600 ft). For more advanced applications, users can define up to twelve specific inputs with custom settings such as calibrated units and overload alerts. Configuration can be completed directly from the handheld menu, while full setup, saving, and loading of configurations can be performed using the free WTS Toolkit software. Menu items can be locked or hidden with PIN and password protection to prevent accidental changes, and the display can be customized to suit specific operational needs. Firmware updates via the toolkit allow access to new features, including mathematical functions for calculations such as sums, differences, and load determination based on sling angles. The license-free 2.4 GHz DSSS radio provides reliable, interference-resistant communication with FCC, ETSI, and IC approvals.

Features & Benefits

  • Displays data from up to 12 WTS wireless transmitters
  • Real-time monitoring of load, pressure, torque, strain and more
  • Rugged, IP67-rated handheld with tactile grip design
  • Wireless range up to 800 m (2,600 ft) line of sight
  • Roaming mode: automatically detects nearby transmitters
  • Configurable inputs with overload alerts and calibrated units
  • Easy setup via on-screen menu or free WTS Toolkit
  • Customizable interface with password protection for advanced users
  • Firmware upgradeable for future features and maths functions
  • Powered by 2 x AA batteries or permanent supply for fixed use
  • Fully compatible and backwards compatible with all WTS systems

Accessories

  • USB Right Angle Cable 1M
  • Screw Mounting Kit with Articulating Arm
  • Suction Mounting Kit with Articulating Arm
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.