IO-Link technology is utilized in measurement applications to streamline data collection and device configuration, thereby reducing the need for additional electronics. It enables two-way data exchange between sensors and devices. This supports features like device identification, diagnostic information, and remote setup.
Interface 1201 Compression-Only IO-Link Load Cells are a series of LowProfiles with IO-Link compatibility, designed for measuring compression. They utilize an open-standard serial communication protocol that enables the bi-directional exchange of data between sensors and devices.
Interface 1200 Universal IO-Link Load Cells measure tension and compression. The system comes complete with the sensor, cable assembly, and system-level calibration. Options include a recommended base, special threads, multiple bridges, and a dual diaphragm.
The SSM or SSM2 Sealed S-Type Load Cell provides precise measurements of tension and compression forces. The ILM In-Line IO-Link Amplifier digitizes the signal for seamless IO-Link connectivity, enabling real-time monitoring, diagnostics, and simplified integration into innovative factory systems—all in a compact, plug-and-play format.
Why Use IO-Link in Test & Measurement? IO-Link is compatible with a broad range of sensors, actuators, and other devices, enabling easy integration and interchangeability within an automation system. It allows real-time data and health monitoring between devices and control systems, supporting the transmission of measurement data. IO-Link supports both analog and digital devices, making it a flexible solution for many applications. IO-Link devices can be connected using a single cable, thereby reducing system complexity and costs. The diagnostic features are helpful for maintenance, troubleshooting, and minimizing downtime. Read more in Interface’s IO-Link Load Cells 101.
TECH TALK: COMPRESSION-ONLY LOAD CELLS
Interface designs compression-only load cells to meet the demanding needs of experienced test and measurement professionals who require improved performance, quality, and reliability in single-axis compression applications. When selecting a compression-only load cell, it’s essential to evaluate several key specifications that directly impact the sensor’s performance and appropriateness for the application. Unidirectional Advantage of Compression-Only Load Cells details technical considerations, engineering design
specifications, and use cases. You’ll also find a list of Interface’s line of compression-only load cells.
SMART SCALES REQUIRE HIGH-ACCURACY SENSORS
While early mechanical scales were limited to basic measurements, the introduction of load cells has transformed the field. Today, scales utilize sensing technologies for more intelligent automation systems, process control, and data analysis across various industries. As highlighted in our new case study, Smart Scales Embrace High-Accuracy Sensor Technologies, the future of weighing systems depends on precise, easily integrated measurement solutions that provide consistent performance and adapt to the needs of nearly any industry. From roadside vehicle weight safety inspection to tracking inventory in smart warehouses, Interface load cells are enhancing the capabilities of scales. Read about smart scale applications in Transforming Scales into Smart High-Accuracy Systems.
COMPARING THE ADVANTAGES OF ROUND AND SQUARE MULTI-AXIS SENSORS
Multi-axis sensors simplify mechanical design, reduce the number of components needed, and lower system weight and complexity compared to using multiple single-axis load cells. Round multi-axis load cells typically have a cylindrical or disc-like shape. This model design often allows for a more compact, low-profile form factor, which can be crucial in space-constrained applications. The radial symmetry of a round load cell can also be beneficial in specific setups. Square multi-axis load cells have a cuboid or block-like shape. This geometry often simplifies mounting and alignment, as the flat, parallel surfaces provide a straightforward method for securing the sensor
to a platform or structure. Review the list of round and square 2, 3, and 6-axis sensors, including their advantages and applications in Examining Round and Square Multi-Axis Sensors.
MOMENT COMPENSATION IN AEROSPACE, ROBOTICS, & STRUCTURAL TESTING
Moment compensation is a fundamental engineering principle that ensures stability and accuracy by counteracting unwanted forces. Beyond the lab, its impact extends to high-stakes industries where precision is non-negotiable. At Interface, moment compensation is a core component of our load cell design, making our force measurement solutions a decisive part of some of the world’s most demanding applications. Read Moment Compensation Relevance for Aerospace, Robotics, and Structural Testing.
FORCELEADERS TECHNICAL SEMINARS IN OHIO, INDIANA, & MINNESOTA
Engineers and application experts from Interface are hosting an interactive discussion and hands-on experience that showcases force measurement industry applications and the latest advancements in sensor technologies, including new load cells, multi-axis sensors, DAQ systems, wireless devices, and complete systems. We offer advanced tips and insights on various test and measurement topics. Additionally, we’ll address your questions about your requirements and use cases. Can you join us?
Dayton, Ohio, Tuesday, September 23 – Registration Indianapolis, Indiana, Thursday, September 25 – Registration Minneapolis, Minnesota, Wednesday, October 8 – Registration
NEW SYSTEMS! Interface offers a range of testing devices and instrumentation that create complete force measurement systems. Explore the latest systems and benefits of system-level calibrations. Read more.
FORCE, STRESS, AND STRAIN: A solid understanding of the underlying principles of force, stress, and strain is essential for successful projects, seamless integration, and accurate testing lab programs. Read more.
VIRTUAL REALITY: As the digital and physical worlds continue to converge, the use of force measurement solutions, like load cells, is proving indispensable for creating authentic and truly immersive virtual reality experiences. Read more.
Whether you are considering IO-Link Load Cells, multi-axis sensors, compression-only or complete systems, Interface application experts are ready to assist you. Contact us and let us know how we can help.