Interface offers several bending beam load cells in our Mini Load Cell product line. When you need a versatile, accurate, and economical solution for weighing and force measurement applications, these are ideal miniature load cells.
The Interface Bending Beam Load Cells are dimensionally small, which makes them ideal for compact testing environments. With the diverse range of models and capacities, the bending beam offers flexibility for different use cases. They are used in test machines and as the primary sensor embedded into equipment and products for continuous performance measurement.
INTERFACE’S MOST POPULAR BEAM LOAD CELLS
MB Miniature Beam Load Cell:Model MB is available in standard capacities of 5 to 250 lbf (22.2 N to 1.11 kN) with performance to 0.03%, low deflection, low height of 0.99 in (25.1 mm), and a ±0.0008% /˚F – max temperature effect on output.
MBI Overload Protected Miniature Beam Load Cell:Model MBI has better resistance to off-axis loads than similar load cells and is fatigue-rated. MBIs are available in standard capacities from 2 to 10 lbf (10 to 50 N) and have 10x overload protection.
MBP Overload Protected Miniature Beam Load Cell:Model MBP has patented overload protection (2.5-10lbf ±1000% of full-scale capacity, 100 N ±500% of full-scale capacity). Available in standard capacities from 2 to 10 lbf (10 to 50 N), MBPs offer 10X overload. They come with a NIST Traceable Calibration Certificate.
MBS Parallelogram Load Cell: The MBS is made of lightweight aluminum construction and is highly suitable for OEM applications, such as medical devices, robotics, and product components that require precision measurements. Available in capacities from 2.2 to 10 lbf (9.8 to 44.5 N), the MBS offers a nonlinearity error of 0.02% FS.
Shear and bending beams are straight blocks fixed on one end and loaded on the opposite end. Bending beams are more compact; however, shear beams are customizable to a smaller form factor for larger capacity applications. Contact Interface AEs if you have a specific size or capacity requirement.
The use of bending beam load cells expands across industries and applications, for weighing scales, medical devices, industrial process controls, robotic designs, packaging machinery, and civil engineering projects. Read Bending Beam Basics to learn more about some of these use cases.
EXPLORE INTERFACE SENSORS USED IN LIFTING
How are Interface sensor-based products used for measuring factors related to lifting? Join us as we explore Engineered Solutions for Lifting on Thursday, October 12 at 9:00 AM Pacific – 12:00 PM Eastern.
Learn how equipment and machines used for lifting are utilizing force sensors. Interface has a range of products that fit this requirement. Winch, hoist, lift, rig, heavy equipment, and crane manufacturers and part suppliers are taking full advantage of precision measurements for real-time feedback and to improve efficiencies in use. Register here to learn more about the products, tests, tips, and best practices using Interface solutions for lifting applications.
MATERIAL TESTING WITH INTERFACE LOAD CELLS
Among the various ways to test materials, force measurement is one of the most important. Interface load cells provide an adaptable tool for various types of material tests. Force measurement sensors help to detect changes in load, which is used to determine the flexibility, strength, or weakness of properties in materials. This is critical for research and quality control. Read more in Force Measurement is Fundamental in Material Testing.
Force measurement in material testing includes applications that measure hardness, torsion, strength, compression, bending, shear, impact, creep, fatigue, and non-destructive capabilities. Whether the use case is for construction and concrete materials, metals, fabrics, biomaterials, plastics, packaging, or some other matter, material testing is
fundamental throughout the entire development lifecycle. Interface is a provider of choice for material test and measurement products.
INTERFACE TECH TALK PROVIDES ANSWERS ABOUT TENSILE TESTING
Interface strain gage load cells are common in tensile testing due to their high precision and sensitivity. Tensile testing is fundamental in test and measurement. How does tensile testing work? Tensile testing is used by researchers, testing labs, and engineers across industries including infrastructure, medical, manufacturing, aerospace, consumer goods,
automotive, energy, and construction. Check out our thorough Engineering Checklist For Tensile Test Plans and Tensile Testing Terms To Know in our latest Interface Tech Talk about tensile testing.
RISING INTERFACE SOLUTIONS FOR AVIATION AND AIRCRAFT
Interface supplies quality force, torque, and weight measurement solutions to the aviation industry around the world. A sector within the aerospace industry, Interface aviation solutions are products we supply for use in the design, engineering, and operation of aircraft.
We work with aeronautical and mechanical engineers involved in designing, developing, and maintaining aircraft, propulsion systems, avionics, and air traffic management technologies. Interface load cells and transducers provide accurate and reliable measurements required for all aviation components and systems. Read more in The Aviation Industry Soars Using Interface Solutions.
The performance of our products, including the reliable form factor design, proprietary strain gages, and rugged materials, are built to withstand the rigorous performance standards and environments that aircraft safety demands. Interface is a provider of choice for test and measurement solutions in the aviation industry. Check out our new Aircraft Solutions overview here.
INTERFACE AND PHARMA
Interface has a long history of providing precision measurement solutions for pharmaceutical R&D, prototyping, testing, manufacturing, packaging, and monitoring use. Visit our Interface Pharmaceutical Industry Solutions to learn more.
Types of Interface Load Cells Used by Pharmaceutical Companies
Read more about these applications and products in Interface Solutions Aid Pharmaceutical Industry. If you have questions about what products work for your testing requirements, contact our experienced application engineers.
RESOURCES, EVENTS AND MORE
WIRELESS TELEMETRY SYSTEMS 101: Interface offers a wide range of wireless telemetry products. Components in wireless telemetry systems typically include sensors, transducers, instrumentation, communication modules, transmitters, displays, and printers. Dive into the products, benefits, and applications in this new WTS 101 post. To read all of Interface’s 101
posts, go here.
STRUCTURAL RIGGING: Did you know that Interface provides load cells and wireless technologies for structural outrigging? Learn about maritime, construction, and other infrastructure structural rigging solutions.
SMART CITIES NEED SMART SENSORS: Interface continues to provide sensors for innovative technologies and applications that are defining the future of cities around the world. Read more here.
WEEKLY LINKEDIN NEWSLETTER! We are publishing a weekly InterfaceIQ newsletter that you can subscribe to on LinkedIn. See the latest articles on aircraft testing, flexures versus models, fitness equipment sensors, and calibration technicians.
Interface offers an extensive line of load cells, torque transducers, multi-axis sensors, instrumentation and accessories. We are here to help you get exactly the right products.