Features and Benefits
- Capacity 5, 25, 50 lbf (20, 100, 200N)
- Can be used in tension and compression
- Micro sized 3/4” x 3/4” x 1/4”
- Excellent temperature compensation (0.005%/°F Temp Effect on Output)
- Overload protected
SMTM Micro S-Type Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model SMTM is the miniature overload protected S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 5 to 50 lbf (20 to 200 N).
Model SMTM is the miniature overload protected S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 5 to 50 lbf (20 to 200 N).
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| E | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | ULTRA-FLEXIBLE, GRAY PVC JACKET |
| Dimensions | 0.68 × 0.75 × 0.29 in |
|---|
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CABLE CONNECTION | |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| TENSION UPSCALE | |
| LOAD CELL INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| E | 30 AWG | 4 | BRAID | 5 FT (1.5 M) | ULTRA-FLEXIBLE, GRAY PVC JACKET |
| Dimensions | 0.68 × 0.75 × 0.29 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model SMTM Micro S-type Load Cell 25 lbf Capacity with 5-foot Integral Cable | SMTM-25 | $750.00 |
| Model SMTM Micro S-type Load Cell 20N Capacity with 5-foot Integral Cable | SMTM-20N | $750.00 |
| Model SMTM Micro S-type Load Cell 50 lbf Capacity with 5-foot Integral Cable | SMTM-50 | $750.00 |
| Model SMTM Micro S-type Load Cell 100N Capacity with 5-foot Integral Cable | SMTM-100N | $750.00 |
| Model SMTM Micro S-type Load Cell 200N Capacity with 5-foot Integral Cable | SMTM-200N | $750.00 |
| Model SMTM Micro S-type Load Cell 5 lbf Capacity with 5-foot Integral Cable | SMTM-5 | $750.00 |

ULC Ultra Low Capacity Load CellPlease share your location to continue.
Check our help guide for more info.