Features and Benefits
- Environmentally sealed
- Stainless steel construction
- Low deflection
- Tension and compression
WMC Rod End Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Interface Model WMC Rod End Load Cell is excellent for industrial applications because of its stainless steel, welded, environmentally protected construction. This product is available in capacities ranging from 15K to 200K lbf (65 kN to 900 kN).
Interface Model WMC Rod End Load Cell is excellent for industrial applications because of its stainless steel, welded, environmentally protected construction.
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| W/O TEDS | WITH TEDS | |
| A | + EXCITATION | + EXCITATION |
| B | + SENSE | + OUTPUT |
| C | - EXCITATION | - OUTPUT |
| D | - SENSE | - EXCITATION |
| E | - SIGNAL | TEDS DATA |
| F | + SIGNAL | TEDS GROUND |
| TENSION UPSCALE | ||
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| W/O TEDS | WITH TEDS | |
| A | + EXCITATION | + EXCITATION |
| B | + SENSE | + OUTPUT |
| C | - EXCITATION | - OUTPUT |
| D | - SENSE | - EXCITATION |
| E | - SIGNAL | TEDS DATA |
| F | + SIGNAL | TEDS GROUND |
| TENSION UPSCALE | ||
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model WMC Rod End Load Cell 50KN Capacity with PTW1H-10-6P Connector on Load Cell Body | WMC-90KN | $1,925.00 |
| Model WMC Rod End Load Cell 130KN Capacity with PTW1H-10-6P Connector on Load Cell Body | WMC-130KN | $1,850.00 |
| Model WMC Rod End Load Cell 220KN Capacity with PTW1H-10-6P Connector on Load Cell Body | WMC-220KN | $1,850.00 |

WTS 1200 Standard Precision LowProfile Wireless Load CellPlease share your location to continue.
Check our help guide for more info.