Features and Benefits
- 110 mm Diameter
- Low 20 mm Height
- Measures Fx, My, Mz
- Stainless Steel Construction
- IP 66
5AR110 5-Axis Force/Torque Load Cells
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The 5AR110 5-Axis Force/Torque Load Cells are ideal for inspection tasks in quality assurance and material testing due to their compact and low-profile design, with a thickness of just 20 mm. This precision force sensor features four independently wired strain gauge measuring springs. The strain gauge signals enable the calculation of axial force (Fz) and bending moments (Mx and My) around the x- and y-axes. Additionally, the sensor’s design allows for the determination of horizontal forces (Fx and Fy) and bending moments based on the distance of the force transmission from the sensor surface. A simple calibration matrix ensures the easy processing of sensor signals, allowing for accurate conversion into forces and moments.
The 5AR110 3-Axis Force/Torque Load Cells are ideal for inspection tasks in quality assurance and material testing due to their compact and low-profile design, with a thickness of just 20 mm.
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.05 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.05 |
| Effect on Output – % / def | °C | ±0.05 |
| Operating Range | °C | -20 to +70 |
| °F | -4 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | 0.5 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | <0.1 | |
| Input Resistance, x, y, & z axis – Ω | 350 | |
| Output Resistance, x, y, & z axis – Ω | 350 | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | 50N/1Nm, 100N/2Nm, 200N/4Nm |
| lbf | 11.2lbf/8.85lbf-in, 22.5lbf/17.7lbf-in, 45.0lbf/35.4lbf-in | |
| Cable length | m | 3 |
| ft | 9.8 | |
| Material | Stainless Steel | |
| Total Weight | g | 85 |
| lbs | 0.18 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Dimensions | Ø 110 mm x 20 mm | |
| Standard Connector | SubD44HD | |
| Protection Level | IP66 | |
| ECCENTRICITY AND MOMENT* | ||
| x into y - %FS | 0.5 | |
| y into x - %FS | 0.5 | |
| z into x - %FS | 1 | |
| z into y - %FS | 1 | |
| x into z - %FS | 1 | |
| y into z - %FS | 1 | |
| Influence of Eccentric load %FS/2Nm | 0.5 | |
| See Drawing | Metric | U.S. |
| mm | in | |
| (1) | Ø50 | Ø1.97 |
| (2) | Ø66 | Ø2.60 |
| (3) | ☐78 | ☐3.07 |
| (4) | Ø80 | Ø3.15 |
| (5) | Ø100 | Ø3.94 |
| (6) | Ø110 f7 | Ø4.33 f7 |
| (7) | 10 | 0.39 |
| (8) | 19 | 0.75 |
| (9) | 20 | 0.79 |
| (10) | 20° | 20° |
| (11) | 90° | 90° |
| (12) | 67.5° | 67.5° |
| (13) | 45° | 45° |
| (14) | 4 x Ø6.5 ↧ THRU (4 x 90°) | 4 x Ø0.25 ↧ THRU (4 x 90°) |
| (15) | 4 x M6x1 ↧ THRU (4 x 90°) | 4 x M6x1 ↧ THRU (4 x 90°) |
| (16) | Ø25 H7 | Ø0.98 H7 |
| (17) | 1 | 0.04 |
| CHANNEL | SYMBOL | FUNCTION | COLOR | PIN |
| 1 | +US (+EXC) | + BRIDGE SUPPLY | Brown | 1 |
| -US (-EXC) | - BRIDGE SUPPLY | White | 2 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Green | 3 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Yellow | 4 | |
| 2 | +US (+EXC) | + BRIDGE SUPPLY | NC | 5 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 6 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Gray | 7 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Pink | 8 | |
| 3 | +US (+EXC) | + BRIDGE SUPPLY | NC | 9 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 10 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Blue | 11 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Red | 12 | |
| 4 | +US (+EXC) | + BRIDGE SUPPLY | NC | 13 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 14 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Black | 15 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Purple | 16 |
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.05 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.05 |
| Effect on Output – % / def | °C | ±0.05 |
| Operating Range | °C | -20 to +70 |
| °F | -4 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | 0.5 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | <0.1 | |
| Input Resistance, x, y, & z axis – Ω | 350 | |
| Output Resistance, x, y, & z axis – Ω | 350 | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | 50N/1Nm, 100N/2Nm, 200N/4Nm |
| lbf | 11.2lbf/8.85lbf-in, 22.5lbf/17.7lbf-in, 45.0lbf/35.4lbf-in | |
| Cable length | m | 3 |
| ft | 9.8 | |
| Material | Stainless Steel | |
| Total Weight | g | 85 |
| lbs | 0.18 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Dimensions | Ø 110 mm x 20 mm | |
| Standard Connector | SubD44HD | |
| Protection Level | IP66 | |
| ECCENTRICITY AND MOMENT* | ||
| x into y - %FS | 0.5 | |
| y into x - %FS | 0.5 | |
| z into x - %FS | 1 | |
| z into y - %FS | 1 | |
| x into z - %FS | 1 | |
| y into z - %FS | 1 | |
| Influence of Eccentric load %FS/2Nm | 0.5 | |
| See Drawing | Metric | U.S. |
| mm | in | |
| (1) | Ø50 | Ø1.97 |
| (2) | Ø66 | Ø2.60 |
| (3) | ☐78 | ☐3.07 |
| (4) | Ø80 | Ø3.15 |
| (5) | Ø100 | Ø3.94 |
| (6) | Ø110 f7 | Ø4.33 f7 |
| (7) | 10 | 0.39 |
| (8) | 19 | 0.75 |
| (9) | 20 | 0.79 |
| (10) | 20° | 20° |
| (11) | 90° | 90° |
| (12) | 67.5° | 67.5° |
| (13) | 45° | 45° |
| (14) | 4 x Ø6.5 ↧ THRU (4 x 90°) | 4 x Ø0.25 ↧ THRU (4 x 90°) |
| (15) | 4 x M6x1 ↧ THRU (4 x 90°) | 4 x M6x1 ↧ THRU (4 x 90°) |
| (16) | Ø25 H7 | Ø0.98 H7 |
| (17) | 1 | 0.04 |
| CHANNEL | SYMBOL | FUNCTION | COLOR | PIN |
| 1 | +US (+EXC) | + BRIDGE SUPPLY | Brown | 1 |
| -US (-EXC) | - BRIDGE SUPPLY | White | 2 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Green | 3 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Yellow | 4 | |
| 2 | +US (+EXC) | + BRIDGE SUPPLY | NC | 5 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 6 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Gray | 7 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Pink | 8 | |
| 3 | +US (+EXC) | + BRIDGE SUPPLY | NC | 9 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 10 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Blue | 11 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Red | 12 | |
| 4 | +US (+EXC) | + BRIDGE SUPPLY | NC | 13 |
| -US (-EXC) | - BRIDGE SUPPLY | NC | 14 | |
| +UD (+SIG) | + BRIDGE OUTPUT | Black | 15 | |
| -UD (-SIG) | - BRIDGE OUTPUT | Purple | 16 |
| Short Description | Sku | Price |
|---|---|---|
| Model 5AR110 5-Axis Force/Torque Load Cells, Fz: 50N, Mx, My: 1 Nm, with 3-Meter Cable and Installed SubD 44 Pin Male Connector | 5AR110 | $2,100.00 |
Aerial Lift Overload Control

3AR100 Round 3-Axis Load CellsPlease share your location to continue.
Check our help guide for more info.